Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.921 - $2.0969 | 5250 In stock |
5/8-11
|
|
1.500 in
38.1 mm
|
||
| $0.7124 - $0.977 | Request the lead time here |
5/8-11
|
|
2.000 in
50.8 mm
|
||
| $1.0604 - $2.4143 | 250 In stock |
5/8-11
|
|
2.500 in
63.5 mm
|
||
| $1.1298 - $2.573 | Request the lead time here |
5/8-11
|
|
3.000 in
76.2 mm
|
||
| $3.9603 - $5.4324 | Request the lead time here |
5/8-11
|
|
3.000 in
76.2 mm
|
||
| $4.2284 - $5.8002 | Request the lead time here |
5/8-11
|
|
3.500 in
88.9 mm
|
||
| $4.3928 - $4.4604 | Request the lead time here |
5/8-11
|
|
4.000 in
101.6 mm
|
||
| $2.2691 - $3.1127 | Request the lead time here |
1/2-13
|
|
2.750 in
69.9 mm
|
||
| $2.3549 - $3.2303 | Request the lead time here |
1/2-13
|
|
3.000 in
76.2 mm
|
||
| $2.4837 - $3.4068 | Request the lead time here |
1/2-13
|
|
3.375 in
85.7 mm
|
||
| $5.997 - $7.4036 | Request the lead time here |
5/8-11
|
|
6.000 in
152.4 mm
|
||
| $8.5619 - $8.6939 | Request the lead time here |
5/8-11
|
|
7.000 in
177.8 mm
|
||
| $9.6807 - $9.83 | Request the lead time here |
5/8-11
|
|
9.000 in
228.6 mm
|
||
| $5.4708 - $6.7544 | Request the lead time here |
3/4-10
|
|
1.500 in
38.1 mm
|
||
| $3.0414 - $4.172 | Request the lead time here |
1/2-13
|
|
5.000 in
127 mm
|
||
| $0.5042 - $1.1478 | Request the lead time here |
3/8-24
|
|
1.500 in
38.1 mm
|
||
| $0.4908 - $0.6732 | 1000 In stock |
1/2-13
|
|
0.750 in
19.1 mm
|
||
| $0.6906 - $1.572 | Request the lead time here |
1/2-13
|
|
0.875 in
22.2 mm
|
||
| $3.5832 - $4.9151 | Request the lead time here |
5/8-11
|
|
1.500 in
38.1 mm
|
||
| $3.8513 - $5.283 | Request the lead time here |
5/8-11
|
|
2.000 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue