Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.9428 - $1.2932 | 500 In stock |
3/4-10
|
|
0.750 in
19.1 mm
|
||
| $4.9893 - $6.1596 | Request the lead time here |
3/4-10
|
|
2.000 in
50.8 mm
|
||
| $5.7617 - $7.1133 | Request the lead time here |
3/4-10
|
|
3.000 in
76.2 mm
|
||
| $1.7294 - $2.3723 | Request the lead time here |
1/2-13
|
|
1.875 in
47.6 mm
|
||
| $6.1881 - $6.2834 | Request the lead time here |
3/4-10
|
|
5.500 in
139.7 mm
|
||
| $8.079 - $9.9741 | Request the lead time here |
3/4-10
|
|
6.000 in
152.4 mm
|
||
| $8.9682 - $9.1062 | Request the lead time here |
7/8-9
|
|
4.500 in
114.3 mm
|
||
| $0.5706 - $0.7826 | 18750 In stock |
5/8-11
|
|
0.500 in
12.7 mm
|
||
| $9.8408 - $9.9921 | Request the lead time here |
5/8-11
|
|
0.472 in
12.0 mm
|
||
| $12.2753 - $12.4641 | Request the lead time here |
5/8-11
|
|
1.2000 in
30.5 mm
|
||
| $3.1554 - $4.3286 | Request the lead time here |
5/8-11
|
|
1.500 in
38.1 mm
|
||
| $3.4238 - $4.6965 | Request the lead time here |
5/8-11
|
|
2.000 in
50.8 mm
|
||
| $3.6918 - $5.0645 | Request the lead time here |
5/8-11
|
|
2.500 in
63.5 mm
|
||
| $1.1301 - $2.573 | 250 In stock |
5/8-11
|
|
3.000 in
76.2 mm
|
||
| $3.0507 - $3.0977 | 500 In stock |
5/8-11
|
|
5.000 in
127 mm
|
||
| $0.1718 - $0.3912 | Request the lead time here |
1/4-20
|
|
2.125 in
54 mm
|
||
| $0.1839 - $0.4187 | Request the lead time here |
1/4-20
|
|
2.500 in
63.5 mm
|
||
| $0.1598 - $0.3636 | 5500 In stock |
1/4-20
|
|
2.750 in
69.9 mm
|
||
| $0.1422 - $0.1952 | 8500 In stock |
1/4-20
|
|
3.000 in
76.2 mm
|
||
| $0.4755 - $1.0826 | 1000 In stock |
1/4-20
|
|
4.000 in
101.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue