Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0563 - $0.077 | Request the lead time here |
#10-24
|
|
1.500 in
38.1 mm
|
||
| $0.068 - $0.0791 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
| $0.0686 - $0.0803 | 10000 In stock |
#10-32
|
|
0.250 in
6.4 mm
|
||
| $0.0567 - $0.0777 | Request the lead time here |
#10-32
|
|
1.188 in
30.2 mm
|
||
| $0.0573 - $0.0786 | Request the lead time here |
#10-32
|
|
1.063 in
27 mm
|
||
| $0.0686 - $0.0803 | Request the lead time here |
#10-32
|
|
0.250 in
6.4 mm
|
||
| $0.0696 - $0.081 | Request the lead time here |
#10-32
|
|
0.375 in
9.5 mm
|
||
| $0.0699 - $0.0813 | Request the lead time here |
#10-32
|
|
0.438 in
11.1 mm
|
||
| $0.0543 - $0.0747 | Request the lead time here |
#10-32
|
|
0.875 in
22.2 mm
|
||
| $0.0603 - $0.0828 | Request the lead time here |
#10-32
|
|
2.000 in
50.8 mm
|
||
| $0.0596 - $0.0696 | Request the lead time here |
#6-32
|
|
0.188 in
4.8 mm
|
||
| $0.0612 - $0.0713 | Request the lead time here |
#6-32
|
|
0.375 in
9.5 mm
|
||
| $0.0606 - $0.0705 | Request the lead time here |
#6-32
|
|
0.314 in
8 mm
|
||
| $0.0621 - $0.0728 | Request the lead time here |
#6-32
|
|
0.625 in
15.9 mm
|
||
| $0.0629 - $0.0735 | Request the lead time here |
#6-32
|
|
0.875 in
22.2 mm
|
||
| $0.066 - $0.0767 | Request the lead time here |
#6-32
|
|
1.500 in
38.1 mm
|
||
| $0.0612 - $0.0713 | Request the lead time here |
#6-32
|
|
0.375 in
9.5 mm
|
||
| $0.0614 - $0.0714 | Request the lead time here |
#6-32
|
|
0.438 in
11.1 mm
|
||
| $0.0626 - $0.0731 | Request the lead time here |
#6-32
|
|
0.750 in
19.1 mm
|
||
| $0.0632 - $0.074 | Request the lead time here |
#6-32
|
|
1.125 in
28.6 mm