Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0573 - $0.0785 | Request the lead time here |
M3 x 0.5
|
|
0.984 in
25.0 mm
|
||
| $0.0552 - $0.0758 | Request the lead time here |
M2 x 0.4
|
|
0.394 in
10.0 mm
|
||
| $0.0627 - $0.0858 | Request the lead time here |
M3 x 0.5
|
|
1.654 in
42.0 mm
|
||
| $0.0671 - $0.0924 | Request the lead time here |
M5 x 0.8
|
|
0.787 in
20.0 mm
|
||
| $0.0591 - $0.0812 | Request the lead time here |
M3.5 x 0.6
|
|
0.787 in
20.0 mm
|
||
| $0.0603 - $0.0828 | Request the lead time here |
M4 x 0.7
|
|
0.472 in
12.0 mm
|
||
| $0.0867 - $0.119 | Request the lead time here |
M4 x 0.7
|
|
1.378 in
35.0 mm
|
||
| $0.3231 - $0.4433 | Request the lead time here |
M8 x 1.25
|
|
1.575 in
40.0 mm
|
||
| $0.0573 - $0.0785 | Request the lead time here |
M3.5 x 0.6
|
|
0.315 in
8.0 mm
|
||
| $0.3255 - $0.4467 | Request the lead time here |
M10 x 1.5
|
|
0.63 in
16.0 mm
|
||
| $0.3105 - $0.4259 | Request the lead time here |
M8 x 1.25
|
|
0.984 in
25.0 mm
|
||
| $0.093 - $0.1278 | Request the lead time here |
M5 x 0.8
|
|
1.181 in
30.0 mm
|
||
| $0.3015 - $0.4136 | Request the lead time here |
M8 x 1.25
|
|
0.394 in
10.0 mm
|
||
| $0.254 - $0.3485 | Request the lead time here |
M6 x 1.0
|
|
2.756 in
70.0 mm
|
||
| $0.0546 - $0.0752 | Request the lead time here |
M2.5 x 0.45
|
|
0.315 in
8.0 mm
|
||
| $0.0552 - $0.0758 | Request the lead time here |
M2.5 x 0.45
|
|
0.394 in
10.0 mm
|
||
| $0.0542 - $0.0744 | Request the lead time here |
M2 x 0.4
|
|
0.236 in
6.0 mm
|
||
| $0.0558 - $0.0765 | Request the lead time here |
M2.5 x 0.45
|
|
0.472 in
12.0 mm
|
||
| $0.054 - $0.0741 | Request the lead time here |
M3 x 0.5
|
|
0.197 in
5.0 mm
|
||
| $0.0546 - $0.0752 | Request the lead time here |
M3 x 0.5
|
|
0.315 in
8.0 mm