Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0612 - $0.0711 | Request the lead time here |
#2-56
|
|
0.375 in
9.5 mm
|
||
| $0.0632 - $0.074 | Request the lead time here |
#2-56
|
|
1.000 in
25.4 mm
|
||
| $0.0588 - $0.0689 | Request the lead time here |
#3-48
|
|
0.125 in
3.2 mm
|
||
| $0.0612 - $0.0711 | Request the lead time here |
#3-48
|
|
0.375 in
9.5 mm
|
||
| $0.0624 - $0.0729 | Request the lead time here |
#3-48
|
|
0.750 in
19.1 mm
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#3-48
|
|
0.500 in
12.7 mm
|
||
| $0.0575 - $0.0668 | Request the lead time here |
#4-40
|
|
0.250 in
6.4 mm
|
||
| $0.0584 - $0.0686 | Request the lead time here |
#4-40
|
|
0.438 in
11.1 mm
|
||
| $0.0603 - $0.0704 | Request the lead time here |
#4-40
|
|
0.875 in
22.2 mm
|
||
| $0.0606 - $0.0705 | Request the lead time here |
#4-40
|
|
1.000 in
25.4 mm
|
||
| $0.0665 - $0.0774 | Request the lead time here |
#4-40
|
|
1.188 in
30.2 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#4-40
|
|
1.750 in
44.5 mm
|
||
| $0.059 - $0.069 | Request the lead time here |
#4-40
|
|
0.141 in
3.6 mm
|
||
| $0.0596 - $0.0696 | Request the lead time here |
#4-40
|
|
0.625 in
15.9 mm
|
||
| $0.0602 - $0.0699 | Request the lead time here |
#4-40
|
|
0.750 in
19.1 mm
|
||
| $0.0626 - $0.0729 | Request the lead time here |
#4-40
|
|
0.688 in
17.5 mm
|
||
| $0.0641 - $0.0747 | Request the lead time here |
#4-40
|
|
1.250 in
31.8 mm
|
||
| $0.059 - $0.0689 | Request the lead time here |
#6-32
|
|
0.125 in
3.2 mm
|
||
| $0.0651 - $0.0761 | Request the lead time here |
#6-32
|
|
0.688 in
17.5 mm
|
||
| $0.063 - $0.0737 | Request the lead time here |
#6-32
|
|
1.000 in
25.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue