Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0513 - $0.0702 | 2000 In stock |
M3
|
|
0.63 in
16.0 mm
|
||
| $0.1016 - $0.1394 | Request the lead time here |
M6
|
|
1.969 in
50.0 mm
|
||
| $0.3893 - $0.5337 | 1000 In stock |
M10
|
|
1.969 in
50.0 mm
|
||
| $0.0513 - $0.0702 | Request the lead time here |
M2.5 x 0.45
|
|
0.63 in
16.0 mm
|
||
| $0.0516 - $0.0707 | 1000 In stock |
M2.5 x 0.45
|
|
0.787 in
20.0 mm
|
||
| $0.0497 - $0.0683 | 2000 In stock |
M2.5
|
|
0.315 in
8.0 mm
|
||
| $0.2309 - $0.3167 | Request the lead time here |
M6 x 1.0
|
|
2.756 in
70.0 mm
|
||
| $0.0491 - $0.0672 | Request the lead time here |
M2.5 x 0.45
|
|
0.197 in
5.0 mm
|
||
| $0.0516 - $0.0707 | 1000 In stock |
M3
|
|
0.787 in
20.0 mm
|
||
| $0.1025 - $0.1407 | 5500 In stock |
M6
|
|
2.362 in
60.0 mm
|
||
| $0.0492 - $0.0675 | 2000 In stock |
M3 x 0.5
|
|
0.236 in
6.0 mm
|
||
| $0.0488 - $0.0669 | Request the lead time here |
M2.5
|
|
0.157 in
4.0 mm
|
||
| $0.1014 - $0.1391 | Request the lead time here |
M6
|
|
1.772 in
45.0 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
M2 x 0.4
|
|
0.394 in
10.0 mm
|
||
| $0.0503 - $0.069 | 4000 In stock |
M2.5
|
|
0.394 in
10.0 mm
|
||
| $0.0507 - $0.0696 | Request the lead time here |
M2 x 0.4
|
|
0.472 in
12.0 mm
|
||
| $0.0503 - $0.069 | Request the lead time here |
M2
|
|
0.394 in
10.0 mm
|
||
| $0.0521 - $0.0713 | 6000 In stock |
M2 x 0.4
|
|
0.984 in
25.0 mm
|
||
| $0.057 - $0.078 | Request the lead time here |
M3 x 0.5
|
|
1.654 in
42.0 mm
|
||
| $0.0542 - $0.0746 | 3500 In stock |
M3.5 x 0.6
|
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue