Menu Search

Hex Head Cap Screws - Plastic

In stock

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.

Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.

  • Material: PA, Nylon, PU, PC
  • Colour: Natural, Black, Clear

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1,528 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
$1.7027 - $3.8771 Request the lead time here
1/4-20
5.500 in
$0.8286 - $1.887 Request the lead time here
1/2-13
2.000 in
$2.1239 - $4.8362 Request the lead time here
5/16-18
5.500 in
$0.2055 - $0.4679 Request the lead time here
1/4-20
0.750 in
$0.063 - $0.0866 Request the lead time here
M5 x 0.8
0.465 in
0.315 in
$0.0644 - $0.0884 Request the lead time here
M5 x 0.8
0.78 in
0.63 in
$2.6768 - $6.0947 Request the lead time here
1/2-13
5.500 in
$0.2156 - $0.4911 Request the lead time here
1/4-20
1.500 in
$0.6458 - $0.8859 Request the lead time here
5/8-11
1.500 in
$0.2207 - $0.3027 Request the lead time here
M8 x 1.25
0.787 in
$0.1014 - $0.1389 Request the lead time here
M6 x 1.0
0.815 in
0.63 in
$0.488 - $0.6693 Request the lead time here
M8 x 1.25
3.386 in
3.15 in
$0.6027 - $0.8268 Request the lead time here
M12 x 1.75
1.929 in
1.575 in
$0.3252 - $0.4461 Request the lead time here
M10 x 1.5
1.083 in
0.787 in
$0.1079 - $0.1478 Request the lead time here
M6 x 1.0
1.957 in
1.772 in
$0.0519 - $0.0711 Request the lead time here
M2 x 0.4
0.22 in
0.157 in
$0.059 - $0.081 Request the lead time here
M4 x 0.7
0.906 in
0.787 in
$0.1004 - $0.1374 Request the lead time here
M6 x 1.0
0.5 in
0.315 in
$0.0995 - $0.1367 Request the lead time here
M6 x 1.0
0.382 in
0.197 in
$2.1155 - $4.8165 250 In stock
3/8-16
5.500 in
  • of 77
Cap Screw External Hexagonal Slotted Drive 1/4-20 5.500 in Nylon 6/6 Black

3225020550B

Price Range
$3.8771 - $1.7027

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.438 in
  • Head Height
    0.188 in
  • Pitch/TPI
    20 TPI
  • Thread Length
    5.500 in
  • Thread Size
    1/4-20
Cap Screw External Hexagonal Slotted Drive 1/2-13 2.000 in Nylon 6/6 Black

3250013200B

Price Range
$1.887 - $0.8286

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.750 in
  • Head Height
    0.364 in
  • Pitch/TPI
    13 TPI
  • Thread Length
    2.000 in
  • Thread Size
    1/2-13
Cap Screw External Hexagonal Slotted Drive 5/16-18 5.500 in Nylon 6/6 Black

3231218550B

Price Range
$4.8362 - $2.1239

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.500 in
  • Head Height
    0.235 in
  • Pitch/TPI
    18 TPI
  • Thread Length
    5.500 in
  • Thread Size
    5/16-18
Cap Screw External Hexagonal Slotted Drive 1/4-20 0.750 in Nylon 6/6 Black

3225020075B

Price Range
$0.4679 - $0.2055

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.438 in
  • Head Height
    0.188 in
  • Pitch/TPI
    20 TPI
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
Cap Screw External Hexagonal Unslotted Drive M5 x 0.8 8.0 mm Nylon 6/6 Black

50M050080J008B

Price Range
$0.0866 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Head Height
    0.15 in
  • Pitch/TPI
    0.8 mm
  • Thread Length
    0.315 in
  • Thread Size
    M5 x 0.8
Hex Head Cap Screw External Hexagonal Unslotted Drive M5 x 0.8 16.0 mm Nylon 6/6 Black

50M050080J016B

Price Range
$0.0884 - $0.0644

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.315 in
  • Head Height
    0.15 in
  • Pitch/TPI
    0.8 mm
  • Thread Length
    0.63 in
  • Thread Size
    M5 x 0.8
Cap Screw External Hexagonal Slotted Drive 1/2-13 5.500 in Nylon 6/6 Black

3250013550B

Price Range
$6.0947 - $2.6768

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.750 in
  • Head Height
    0.364 in
  • Pitch/TPI
    13 TPI
  • Thread Length
    5.500 in
  • Thread Size
    1/2-13
Cap Screw External Hexagonal Slotted Drive 1/4-20 1.500 in Nylon 6/6 Black

3225020150B

Price Range
$0.4911 - $0.2156

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.438 in
  • Head Height
    0.188 in
  • Pitch/TPI
    20 TPI
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
Cap Screw External Hexagonal Slotted Drive 5/8-11 1.500 in Nylon 6/6 Black

3262511150FTB

Price Range
$0.8859 - $0.6458

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.938 in
  • Head Height
    0.444 in
  • Pitch/TPI
    11 TPI
  • Thread Length
    1.500 in
  • Thread Size
    5/8-11
Hex Head Cap Screw External Hexagonal Unslotted Drive M8 x 1.25 20.0 mm Nylon 6/6 Black

50M080125J020B

Price Range
$0.3027 - $0.2207

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.512 in
  • Head Height
    0.236 in
  • Pitch/TPI
    1.25 mm
  • Thread Length
    0.787 in
  • Thread Size
    M8 x 1.25
Hex Head Cap Screw External Hexagonal Unslotted Drive M6 x 1.0 16.0 mm Nylon 6/6 Black

50M060100J016B

Price Range
$0.1389 - $0.1014

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Head Height
    0.185 in
  • Pitch/TPI
    1.0 mm
  • Thread Length
    0.63 in
  • Thread Size
    M6 x 1.0
Hex Head Cap Screw External Hexagonal Unslotted Drive M8 x 1.25 80.0 mm Nylon 6/6 Black

50M080125J080B

Price Range
$0.6693 - $0.488

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.512 in
  • Head Height
    0.236 in
  • Pitch/TPI
    1.25 mm
  • Thread Length
    3.15 in
  • Thread Size
    M8 x 1.25
Cap Screw External Hexagonal Unslotted Drive M12 x 1.75 40.0 mm Nylon 6/6 Black

50M120175J040B

Price Range
$0.8268 - $0.6027

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.709 in
  • Head Height
    0.354 in
  • Pitch/TPI
    1.75 mm
  • Thread Length
    1.575 in
  • Thread Size
    M12 x 1.75
Hex Head Cap Screw External Hexagonal Unslotted Drive M10 x 1.5 20.0 mm Nylon 6/6 Black

50M100150J020B

Price Range
$0.4461 - $0.3252

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.63 in
  • Head Height
    0.295 in
  • Pitch/TPI
    1.5 mm
  • Thread Length
    0.787 in
  • Thread Size
    M10 x 1.5
Hex Head Cap Screw External Hexagonal Unslotted Drive M6 x 1.0 45.0 mm Nylon 6/6 Black

50M060100J045B

Price Range
$0.1478 - $0.1079

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Head Height
    0.185 in
  • Pitch/TPI
    1.0 mm
  • Thread Length
    1.772 in
  • Thread Size
    M6 x 1.0
Hex Head Cap Screw External Hexagonal Unslotted Drive M2 x 0.4 4.0 mm Nylon 6/6 Black

50M020040J004B

Price Range
$0.0711 - $0.0519

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.126 in
  • Head Height
    0.063 in
  • Pitch/TPI
    0.4 mm
  • Thread Length
    0.157 in
  • Thread Size
    M2 x 0.4
Cap Screw External Hexagonal Unslotted Drive M4 x 0.7 20.0 mm Nylon 6/6 Black

50M040070J020B

Price Range
$0.081 - $0.059

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.276 in
  • Head Height
    0.118 in
  • Pitch/TPI
    0.7 mm
  • Thread Length
    0.787 in
  • Thread Size
    M4 x 0.7
Cap Screw External Hexagonal Unslotted Drive M6 x 1.0 8.0 mm Nylon 6/6 Black

50M060100J008B

Price Range
$0.1374 - $0.1004

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Head Height
    0.185 in
  • Pitch/TPI
    1.0 mm
  • Thread Length
    0.315 in
  • Thread Size
    M6 x 1.0
Hex Head Cap Screw External Hexagonal Unslotted Drive M6 x 1.0 5.0 mm Nylon 6/6 Black

50M060100J005B

Price Range
$0.1367 - $0.0995

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.394 in
  • Head Height
    0.185 in
  • Pitch/TPI
    1.0 mm
  • Thread Length
    0.197 in
  • Thread Size
    M6 x 1.0
Cap Screw External Hexagonal Slotted Drive 3/8-16 5.500 in Nylon 6/6 Black

3237516550B

Price Range
$4.8165 - $2.1155

Stock Levels
250 In stock
Attributes
  • Distance Across Flats
    0.562 in
  • Head Height
    0.268 in
  • Pitch/TPI
    16 TPI
  • Thread Length
    5.500 in
  • Thread Size
    3/8-16