Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0645 - $0.0752 | Request the lead time here |
#8-32
|
|
0.750 in
19.1 mm
|
||
| $0.1263 - $0.1476 | Request the lead time here |
#0-80
|
|
0.125 in
3.2 mm
|
||
| $0.059 - $0.069 | Request the lead time here |
#4-40
|
|
0.141 in
3.6 mm
|
||
| $0.0582 - $0.0683 | Request the lead time here |
#4-40
|
|
0.375 in
9.5 mm
|
||
| $0.0576 - $0.0669 | Request the lead time here |
#4-40
|
|
0.281 in
7.1 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#4-40
|
|
0.563 in
14.3 mm
|
||
| $0.0665 - $0.0774 | Request the lead time here |
#4-40
|
|
1.375 in
34.9 mm
|
||
| $0.0564 - $0.066 | Request the lead time here |
#4-40
|
|
0.125 in
3.2 mm
|
||
| $0.0576 - $0.0669 | Request the lead time here |
#4-40
|
|
0.281 in
7.1 mm
|
||
| $0.0618 - $0.0722 | Request the lead time here |
#4-40
|
|
0.563 in
14.3 mm
|
||
| $0.0603 - $0.0704 | Request the lead time here |
#4-40
|
|
0.875 in
22.2 mm
|
||
| $0.0669 - $0.0783 | Request the lead time here |
#4-40
|
|
1.500 in
38.1 mm
|
||
| $0.06 - $0.0699 | Request the lead time here |
#4-48
|
|
0.250 in
6.4 mm
|
||
| $0.0714 - $0.0834 | Request the lead time here |
#4-40
|
|
1.750 in
44.5 mm
|
||
| $0.0653 - $0.0764 | Request the lead time here |
#4-40
|
|
1.125 in
28.6 mm
|
||
| $0.0669 - $0.0783 | Request the lead time here |
#4-40
|
|
1.500 in
38.1 mm
|
||
| $0.0707 - $0.0825 | Request the lead time here |
#4-40
|
|
1.625 in
41.3 mm
|
||
| $0.0578 - $0.0672 | Request the lead time here |
#4-40
|
|
0.313 in
8 mm
|
||
| $0.0564 - $0.066 | Request the lead time here |
#2-56
|
|
0.125 in
3.2 mm
|
||
| $0.0582 - $0.0683 | Request the lead time here |
#2-56
|
|
0.375 in
9.5 mm