Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $1.9793 - $4.5068 | Request the lead time here |
5/16-18
|
|
4.000 in
101.6 mm
|
||
| $2.1167 - $4.8197 | Request the lead time here |
5/16-18
|
|
5.000 in
127 mm
|
||
| $2.2292 - $5.0762 | Request the lead time here |
5/16-18
|
|
6.000 in
152.4 mm
|
||
| $0.3915 - $0.8918 | Request the lead time here |
5/16-24
|
|
0.750 in
19.1 mm
|
||
| $0.4608 - $1.0494 | 250 In stock |
5/16-24
|
|
1.500 in
38.1 mm
|
||
| $0.9314 - $1.2774 | Request the lead time here |
3/8-16
|
|
0.500 in
12.7 mm
|
||
| $0.3338 - $0.3894 | 1000 In stock |
3/8-16
|
|
0.750 in
19.1 mm
|
||
| $1.0037 - $1.3767 | Request the lead time here |
3/8-16
|
|
0.875 in
22.2 mm
|
||
| $0.3489 - $0.7941 | 3000 In stock |
3/8-16
|
|
1.250 in
31.8 mm
|
||
| $0.2867 - $0.3933 | 1500 In stock |
3/8-16
|
|
1.500 in
38.1 mm
|
||
| $1.1243 - $1.5425 | 500 In stock |
3/8-16
|
|
1.500 in
38.1 mm
|
||
| $1.1727 - $1.6086 | Request the lead time here |
3/8-16
|
|
1.750 in
44.5 mm
|
||
| $0.4478 - $1.0193 | 1000 In stock |
3/8-16
|
|
2.000 in
50.8 mm
|
||
| $1.2692 - $1.7409 | Request the lead time here |
3/8-16
|
|
2.250 in
57.2 mm
|
||
| $1.3173 - $1.8071 | Request the lead time here |
3/8-16
|
|
2.500 in
63.5 mm
|
||
| $1.4139 - $1.9395 | 750 In stock |
3/8-16
|
|
3.000 in
76.2 mm
|
||
| $1.3812 - $1.8948 | Request the lead time here |
3/8-16
|
|
3.500 in
88.9 mm
|
||
| $1.5588 - $2.1383 | Request the lead time here |
3/8-16
|
|
3.750 in
95.3 mm
|
||
| $1.6071 - $2.2046 | 4000 In stock |
3/8-16
|
|
4.000 in
101.6 mm
|
||
| $2.0402 - $4.6452 | Request the lead time here |
3/8-16
|
|
4.500 in
114.3 mm