Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $1.5284 - $1.5518 | Request the lead time here |
1/4-20
|
|
4.000 in
101.6 mm
|
||
| $1.6254 - $1.6508 | Request the lead time here |
1/4-20
|
|
6.000 in
152.4 mm
|
||
| $0.3542 - $0.8058 | 500 In stock |
5/16-18
|
|
1.250 in
31.8 mm
|
||
| $2.2326 - $5.0837 | Request the lead time here |
1/2-13
|
|
4.000 in
101.6 mm
|
||
| $2.6177 - $5.9607 | Request the lead time here |
1/2-13
|
|
6.000 in
152.4 mm
|
||
| $2.6376 - $6.0057 | Request the lead time here |
5/8-11
|
|
3.500 in
88.9 mm
|
||
| $0.057 - $0.078 | Request the lead time here |
M3 x 0.5
|
|
1.654 in
42.0 mm
|
||
| $0.0521 - $0.0713 | Request the lead time here |
M3.5 x 0.6
|
|
0.315 in
8.0 mm
|
||
| $0.0537 - $0.074 | Request the lead time here |
M3.5 x 0.6
|
|
0.787 in
20.0 mm
|
||
| $0.1572 - $0.2159 | 1500 In stock |
1/4-20
|
|
2.750 in
69.9 mm
|
||
| $1.5527 - $1.5768 | Request the lead time here |
1/4-20
|
|
4.500 in
114.3 mm
|
||
| $0.3237 - $0.7367 | 1000 In stock |
5/16-18
|
|
0.500 in
12.7 mm
|
||
| $0.3071 - $0.6993 | Request the lead time here |
5/16-18
|
|
1.375 in
34.9 mm
|
||
| $0.3129 - $0.4292 | 500 In stock |
5/16-18
|
|
2.000 in
50.8 mm
|
||
| $0.4881 - $1.1114 | 500 In stock |
3/8-16
|
|
2.500 in
63.5 mm
|
||
| $1.8723 - $4.2632 | Request the lead time here |
3/8-16
|
|
4.500 in
114.3 mm
|
||
| $0.3614 - $0.8225 | 750 In stock |
3/8-24
|
|
0.500 in
12.7 mm
|
||
| $2.7818 - $2.8247 | 3750 In stock |
5/8-11
|
|
4.000 in
101.6 mm
|
||
| $3.2348 - $3.2844 | Request the lead time here |
5/8-11
|
|
5.500 in
139.7 mm
|
||
| $0.3272 - $0.4488 | 4000 In stock |
3/8-16
|
|
1.000 in
25.4 mm