Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0635 - $0.0741 | 4000 In stock |
#10-32
|
|
0.438 in
11.1 mm
|
||
| $0.0516 - $0.0707 | Request the lead time here |
#10-32
|
|
1.188 in
30.2 mm
|
||
| $0.0617 - $0.0719 | Request the lead time here |
#10-32
|
|
0.125 in
3.2 mm
|
||
| $0.0593 - $0.0695 | 10000 In stock |
#6-40
|
|
0.750 in
19.1 mm
|
||
| $0.0486 - $0.0668 | Request the lead time here |
#8-32
|
|
1.375 in
34.9 mm
|
||
| $0.0504 - $0.0692 | Request the lead time here |
#10-24
|
|
1.250 in
31.8 mm
|
||
| $0.0494 - $0.0677 | Request the lead time here |
#10-32
|
|
0.875 in
22.2 mm
|
||
| $0.0512 - $0.0701 | 500 In stock |
#10-32
|
|
1.500 in
38.1 mm
|
||
| $0.0581 - $0.0795 | Request the lead time here |
1/4-28
|
|
0.188 in
4.8 mm
|
||
| $0.0596 - $0.0819 | 500 In stock |
1/4-28
|
|
0.750 in
19.1 mm
|
||
| $0.0587 - $0.0806 | Request the lead time here |
1/4-28
|
|
0.375 in
9.5 mm
|
||
| $0.0605 - $0.083 | 6000 In stock |
1/4-28
|
|
1.000 in
25.4 mm
|
||
| $0.0602 - $0.0699 | Request the lead time here |
#6-40
|
|
1.000 in
25.4 mm
|
||
| $0.0572 - $0.0668 | Request the lead time here |
#8-32
|
|
0.281 in
7.1 mm
|
||
| $0.0582 - $0.0675 | 13000 In stock |
#8-32
|
|
0.500 in
12.7 mm
|
||
| $0.0656 - $0.0761 | Request the lead time here |
#6-32
|
|
1.875 in
47.6 mm
|
||
| $0.0581 - $0.0675 | Request the lead time here |
#6-40
|
|
0.375 in
9.5 mm
|
||
| $0.0569 - $0.0663 | Request the lead time here |
#8-32
|
|
0.188 in
4.8 mm
|
||
| $0.0575 - $0.0671 | Request the lead time here |
#8-32
|
|
0.375 in
9.5 mm
|
||
| $0.0585 - $0.0683 | 31000 In stock |
#8-32
|
|
0.750 in
19.1 mm