Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.0549 - $0.0641 | 1000 In stock |
#4-40
|
|
1.000 in
25.4 mm
|
||
| $0.0582 - $0.0675 | 12000 In stock |
#8-32
|
|
0.500 in
12.7 mm
|
||
| $0.0495 - $0.0681 | 4500 In stock |
#10-32
|
|
1.000 in
25.4 mm
|
||
| $0.0569 - $0.0665 | 3000 In stock |
#6-32
|
|
0.750 in
19.1 mm
|
||
| $0.0567 - $0.0626 | Request the lead time here |
#2-56
|
|
0.125 in
3.2 mm
|
||
| $0.0557 - $0.0648 | 1000 In stock |
#6-32
|
|
0.375 in
9.5 mm
|
||
| $0.3624 - $0.8252 | 18500 In stock |
3/8-16
|
|
1.500 in
38.1 mm
|
||
| $0.0522 - $0.0608 | 8000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
| $0.0536 - $0.0626 | 3000 In stock |
#4-40
|
|
0.500 in
12.7 mm
|
||
| $0.0609 - $0.0669 | 1000 In stock |
#6-32
|
|
1.000 in
25.4 mm
|
||
| $0.0636 - $0.0743 | 7000 In stock |
#10-32
|
|
0.500 in
12.7 mm
|
||
| $0.0503 - $0.0692 | Request the lead time here |
#8-32
|
|
2.000 in
50.8 mm
|
||
| $0.0788 - $0.0864 | 1000 In stock |
1/4-20
|
|
0.500 in
12.7 mm
|
||
| $0.0588 - $0.0689 | 1000 In stock |
#8-32
|
|
1.000 in
25.4 mm
|
||
| $0.0548 - $0.0753 | 3500 In stock |
#10-32
|
|
2.000 in
50.8 mm
|
||
| $0.1149 - $0.1343 | Request the lead time here |
#0-80
|
|
0.250 in
6.4 mm
|
||
| $0.0518 - $0.0603 | Request the lead time here |
#2-56
|
|
0.188 in
4.8 mm
|
||
| $0.053 - $0.0621 | 4000 In stock |
#2-56
|
|
0.375 in
9.5 mm
|
||
| $0.0539 - $0.0629 | Request the lead time here |
#2-56
|
|
0.563 in
14.3 mm
|
||
| $0.3893 - $0.5337 | 14750 In stock |
M10 x 1.5
|
|
1.969 in
50.0 mm