Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
|---|---|---|---|---|---|---|
| $3.5583 - $3.6131 | Request the lead time here |
5/8-11
|
|
5.500 in
139.7 mm
|
||
| $2.3411 - $5.331 | Request the lead time here |
1/2-13
|
|
3.500 in
88.9 mm
|
||
| $1.7345 - $1.7607 | Request the lead time here |
1/4-20
|
|
5.000 in
127 mm
|
||
| $0.173 - $0.2372 | Request the lead time here |
1/4-20
|
|
2.750 in
69.9 mm
|
||
| $0.1844 - $0.4193 | Request the lead time here |
1/4-20
|
|
0.250 in
6.4 mm
|
||
| $0.7658 - $1.7432 | Request the lead time here |
1/2-13
|
|
0.750 in
19.1 mm
|
||
| $0.0573 - $0.0785 | Request the lead time here |
M2.5 x 0.45
|
1.067 in
27.1 mm
|
0.984 in
25.0 mm
|
||
| $0.4472 - $0.6132 | Request the lead time here |
3/8-16
|
|
2.500 in
63.5 mm
|
||
| $3.2337 - $3.2834 | Request the lead time here |
5/8-11
|
|
4.500 in
114.3 mm
|
||
| $0.4137 - $0.942 | Request the lead time here |
3/8-16
|
|
1.000 in
25.4 mm
|
||
| $2.55 - $5.8059 | Request the lead time here |
1/2-13
|
|
4.500 in
114.3 mm
|
||
| $0.3782 - $0.8607 | Request the lead time here |
5/16-18
|
|
1.500 in
38.1 mm
|
||
| $0.8013 - $1.8239 | Request the lead time here |
5/8-11
|
|
0.500 in
12.7 mm
|
||
| $0.3311 - $0.4539 | Request the lead time here |
3/8-16
|
|
0.500 in
12.7 mm
|
||
| $0.2441 - $0.5556 | Request the lead time here |
1/4-20
|
|
3.000 in
76.2 mm
|
||
| $0.7394 - $1.6826 | Request the lead time here |
1/2-13
|
|
0.500 in
12.7 mm
|
||
| $1.9412 - $4.4192 | Request the lead time here |
5/16-18
|
|
3.500 in
88.9 mm
|
||
| $0.9999 - $2.2769 | Request the lead time here |
5/8-11
|
|
2.000 in
50.8 mm
|
||
| $0.5718 - $1.3017 | Request the lead time here |
3/8-16
|
|
3.000 in
76.2 mm
|
||
| $0.3789 - $0.5201 | Request the lead time here |
M10 x 1.5
|
1.673 in
42.5 mm
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue