Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.
Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Thread Length | View | |
---|---|---|---|---|---|---|
$0.0534 - $0.0732 | Request the lead time here |
M2 x 0.4
|
|
0.394 in
10.0 mm
|
||
$0.0554 - $0.0758 | Request the lead time here |
M2 x 0.4
|
|
0.984 in
25.0 mm
|
||
$0.0545 - $0.0746 | Request the lead time here |
M2.5 x 0.45
|
|
0.63 in
16.0 mm
|
||
$0.0554 - $0.0758 | Request the lead time here |
M2.5 x 0.45
|
|
0.984 in
25.0 mm
|
||
$0.0548 - $0.075 | Request the lead time here |
M2.5 x 0.45
|
|
0.787 in
20.0 mm
|
||
$0.0545 - $0.0746 | Request the lead time here |
M3 x 0.5
|
|
0.63 in
16.0 mm
|
||
$0.0606 - $0.083 | Request the lead time here |
M3 x 0.5
|
|
1.654 in
42.0 mm
|
||
$0.0539 - $0.074 | Request the lead time here |
M3 x 0.5
|
|
0.472 in
12.0 mm
|
||
$0.0558 - $0.0765 | Request the lead time here |
M3.5 x 0.6
|
|
0.394 in
10.0 mm
|
||
$0.0578 - $0.0794 | Request the lead time here |
M4 x 0.7
|
|
0.394 in
10.0 mm
|
||
$0.0611 - $0.0837 | Request the lead time here |
M4 x 0.7
|
|
1.181 in
30.0 mm
|
||
$0.0593 - $0.0813 | Request the lead time here |
M4 x 0.7
|
|
0.984 in
25.0 mm
|
||
$0.0636 - $0.0873 | Request the lead time here |
M5
|
|
0.394 in
10.0 mm
|
||
$0.107 - $0.1469 | Request the lead time here |
M6
|
|
1.575 in
40.0 mm
|
||
$0.1079 - $0.1478 | Request the lead time here |
M6
|
|
1.772 in
45.0 mm
|
||
$0.3386 - $0.4644 | Request the lead time here |
M10 x 1.5
|
|
0.984 in
25.0 mm
|
||
$0.4136 - $0.5673 | Request the lead time here |
M10 x 1.5
|
|
1.969 in
50.0 mm
|
||
$0.0534 - $0.0732 | Request the lead time here |
M3 x 0.5
|
|
0.394 in
10.0 mm
|
||
$0.0548 - $0.075 | Request the lead time here |
M3 x 0.5
|
|
0.787 in
20.0 mm
|
||
$0.0603 - $0.0825 | Request the lead time here |
M3 x 0.5
|
|
1.378 in
35.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue