| Quantity | Unit price |
|---|---|
| 500 - 999 | $0.1383 |
| 1000 - 4999 | $0.1244 |
| 5000 - 9999 | $0.1121 |
| 10000 + | $0.101 |
| Distance Across Flats | 0.394 in |
|---|---|
| Distance Across Flats | 10.0 mm |
| Head Height | 0.185 in |
| Head Height | 4.7 mm |
| Pitch/TPI | 1.0 mm |
| Thread Length | 0.472 in |
| Thread Length | 12.0 mm |
| Thread Size | M6 x 1.0 |
| Colour | Black |
| Material | Nylon 6/6 |
| Full Material | Polyamide 66 |
| Drive Type | External Hexagonal Slotted Drive |
| Head Type | Hexagonal Head |
| Screw Type | Part Threaded Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue