Quantity | Unit price |
---|---|
500 - 999 | $1.1045 |
1000 - 4999 | $0.4925 |
5000 - 9999 | $0.489 |
10000 + | $0.4851 |
Distance Across Flats | 14.3 mm |
---|---|
Distance Across Flats | 0.562 in |
Head Height | 0.268 in |
Head Height | 6.8 mm |
Pitch/TPI | 16 TPI |
Thread Length | 50.8 mm |
Thread Length | 2.000 in |
Thread Size | 3/8-16 |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | External Hexagonal Slotted Drive |
Head Type | Hexagonal Head |
Screw Type | Part Threaded Screw |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue