| Quantity | Unit price |
|---|---|
| 250 - 999 | $12.3761 |
| 1000 - 4999 | $5.5188 |
| 5000 - 9999 | $5.4789 |
| 10000 + | $5.4353 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Distance Across Flats | 1.125 in |
|---|---|
| Distance Across Flats | 28.6 mm |
| Head Height | 0.524 in |
| Head Height | 13.3 mm |
| Pitch/TPI | 10 TPI |
| Thread Length | 139.7 mm |
| Thread Length | 5.500 in |
| Thread Size | 3/4-10 |
| Colour | Natural |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | External Hexagonal Unslotted Drive |
| Head Type | Hexagonal Head |
| Screw Type | Part Threaded Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue