| Quantity | Unit price |
|---|---|
| 250 - 999 | $1.872 |
| 1000 - 4999 | $0.8348 |
| 5000 - 9999 | $0.8289 |
| 10000 + | $0.822 |
| Distance Across Flats | 0.938 in |
|---|---|
| Distance Across Flats | 23.8 mm |
| Head Height | 11.3 mm |
| Head Height | 0.444 in |
| Pitch/TPI | 11 TPI |
| Thread Length | 0.750 in |
| Thread Length | 19.1 mm |
| Thread Size | 5/8-11 |
| Colour | Black |
| Material | Nylon 6/6 |
| Full Material | Nylon 6/6 |
| Drive Type | External Hexagonal Unslotted Drive |
| Head Type | Hexagonal Head |
| Screw Type | Fully Threaded Screw |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue