Quantity | Unit price |
---|---|
1000 - 4999 | $0.0764 |
5000 - 9999 | $0.0729 |
10000 - 24999 | $0.0696 |
25000 + | $0.0657 |
Distance Across Flats | 7.9 mm |
---|---|
Distance Across Flats | 0.312 in |
Head Height | 0.120 in |
Head Height | 3 mm |
Pitch/TPI | 24 TPI |
Thread Length | 0.125 in |
Thread Length | 3.2 mm |
Thread Size | #10-24 |
Colour | Black |
Material | Nylon 6/6 |
Full Material | Nylon 6/6 |
Drive Type | External Hexagonal Unslotted Drive |
Head Type | Hexagonal Head |
Screw Type | Fully Threaded Screw |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue