Menu Search

Heavy Duty Support Clamp

In stock

Heavy-duty support clamps are robust and durable brackets designed to provide reliable support and stability for heavy-duty cable applications. There are two types in the series:

  • NM-R has a rib surrounding the clamp's inside to hold the cable bundle, and its eyelet is crimped to the top leg.
  • NM-F has no rib on the inside of the clamp, and the eyelet legs protrude through the bottom hole.

Material conforms to MIL-M-20693/ASTM D-4066; the aluminium grommet is anodised per MIL-A-8625. Qualified to MS25281. Essential components in many industries, such as construction, automotive and manufacturing.

  • Colour: Grey, Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Hole Diameter Compatible Cable Diameter Overall Width View
$2.2421 - $2.4456 Request the lead time here
0.206 in
0.500 in
$2.6184 - $2.8565 Request the lead time here
0.206 in
0.553 in
$4.5963 - $5.0141 Request the lead time here
0.206 in
0.553 in
$2.1228 - $2.3159 Request the lead time here
0.206 in
0.503 in
$6.4776 - $12.6387 Request the lead time here
0.206 in
0.553 in
NM-4-R4 $1.8047 - $1.9686 Request the lead time here
0.206 in
0.503 in
$1.9899 - $2.1711 Request the lead time here
0.206 in
0.503 in
$2.5482 - $2.78 Request the lead time here
0.206 in
0.500 in
NM-12-R12 $2.6328 - $2.8719 Request the lead time here
0.206 in
0.553 in
$6.6468 - $12.9683 Request the lead time here
0.206 in
0.553 in
$2.6328 - $2.8719 Request the lead time here
0.206 in
0.553 in
$1.9614 - $2.1396 500 In stock
0.206 in
0.503 in
$9.2532 - $10.0943 Request the lead time here
0.206 in
0.553 in
$1.9713 - $2.1506 Request the lead time here
0.206 in
0.500 in
$2.7393 - $5.3445 Request the lead time here
0.206 in
0.600 in
$2.8568 - $3.1167 Request the lead time here
0.206 in
0.553 in
$2.6328 - $2.8719 Request the lead time here
0.206 in
0.553 in
$2.6304 - $2.8694 Request the lead time here
0.206 in
0.500 in
$2.2751 - $2.4821 Request the lead time here
0.206 in
0.503 in
$2.4479 - $2.6702 Request the lead time here
0.206 in
0.500 in
  • of 2
P Style Cable Clamp 5/16 in 0.500 in 0.206 in Nylon

NM-5-F5

Price Range
$2.4456 - $2.2421

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.500 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 11/16 in 0.553 in 0.206 in Nylon

NM-11-R11

Price Range
$2.8565 - $2.6184

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 1-1/8 in 0.553 in 0.206 in Nylon

NM-18-R18

Price Range
$5.0141 - $4.5963

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 7/16 in 0.503 in 0.206 in Nylon

NM-7-R7

Price Range
$2.3159 - $2.1228

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.503 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 1-1/4 in 0.553 in 0.206 in Nylon

NM-20-R20

Price Range
$12.6387 - $6.4776

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 1/4 in 0.503 in 0.206 in Nylon

NM-4-R4

Price Range
$1.9686 - $1.8047

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.503 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 3/8 in 0.503 in 0.206 in Nylon

NM-6-R6

Price Range
$2.1711 - $1.9899

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.503 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 7/16 in 0.500 in 0.206 in Nylon

NM-7-F7

Price Range
$2.78 - $2.5482

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.500 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 3/4 in 0.553 in 0.206 in Nylon

NM-12-R12

Price Range
$2.8719 - $2.6328

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 1-3/8 in 0.553 in 0.206 in Nylon

NM-22-R22

Price Range
$12.9683 - $6.6468

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 13/16 in 0.553 in 0.206 in Nylon

NM-13-R13

Price Range
$2.8719 - $2.6328

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 5/16 in 0.503 in 0.206 in Nylon

NM-5-R5

Price Range
$2.1396 - $1.9614

Stock Levels
500 In stock
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.503 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 1-3/4 in 0.553 in 0.206 in Nylon

NM-28-R28

Price Range
$10.0943 - $9.2532

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 3/16 in 0.500 in 0.206 in Nylon

NM-3-F3

Price Range
$2.1506 - $1.9713

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.500 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 13/16 in 0.600 in 0.206 in Nylon

NM-13-F13

Price Range
$5.3445 - $2.7393

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.600 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 1 in 0.553 in 0.206 in Nylon

NM-16-R16

Price Range
$3.1167 - $2.8568

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 7/8 in 0.553 in 0.206 in Nylon

NM-14-R14

Price Range
$2.8719 - $2.6328

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.553 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 1/2 in 0.500 in 0.206 in Nylon

NM-8-F8

Price Range
$2.8694 - $2.6304

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.500 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 1/2 in 0.503 in 0.206 in Nylon

NM-8-R8

Price Range
$2.4821 - $2.2751

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.503 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon
P Style Cable Clamp 3/8 in 0.500 in 0.206 in Nylon

NM-6-F6

Price Range
$2.6702 - $2.4479

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter
    0.206 in
  • Overall Width
    0.500 in
  • Colour
    Green
  • Full Material
    Heat Stabilized Nylon;Anodised Aluminium
  • Material
    Nylon