495904
Quantity | Unit price |
---|---|
1 - 2 | $359.60 |
3 - 4 | $348.80 |
5 - 9 | $341.60 |
10 - 14 | $323.60 |
15 + | $305.60 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter (Shrunk) | 12.7 mm |
---|---|
Inside Diameter (Shrunk) | 0.5 in |
Minimum Full Recovery Temperature | 100 °C |
Minimum Full Recovery Temperature | 212 °F |
Minimum Shrink Temperature | 70 °C |
Minimum Shrink Temperature | 70 °C |
Overall Length | 30.0 m |
Overall Length | 98.425 ft |
Pre-Shrunk Inside Diameter | 25.4 mm |
Pre-Shrunk Inside Diameter | 1 in |
Wall Thickness (Shrunk) | 1.0 mm |
Wall Thickness (Shrunk) | 0.039 in |
Adhesion | Non-Adhesive |
Colour | Yellow;Green |
Material | PO |
Packaging Style | Reel |
Special Features | Flame Retardant |
Special Features | UV Resistant |
Tube Shape | Flat |
Shrink Ratio | 2:1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue