| Quantity | Unit price |
|---|---|
| 1 - 2 | $654.40 |
| 3 - 4 | $634.70 |
| 5 - 9 | $621.60 |
| 10 - 14 | $588.80 |
| 15 + | $556.20 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter (Shrunk) | 19.0 mm |
|---|---|
| Inside Diameter (Shrunk) | 0.748 in |
| Minimum Full Recovery Temperature | 203 °F |
| Minimum Full Recovery Temperature | 95 °C |
| Minimum Shrink Temperature | 70 °C |
| Minimum Shrink Temperature | 70 °C |
| Overall Length | 30.0 m |
| Overall Length | 98.425 ft |
| Pre-Shrunk Inside Diameter | 38.1 mm |
| Pre-Shrunk Inside Diameter | 1.5 in |
| Wall Thickness (Shrunk) | 1.0 mm |
| Wall Thickness (Shrunk) | 0.039 in |
| Adhesion | Non-Adhesive |
| Colour | Clear |
| Material | XLPO |
| Packaging Style | Roll |
| Tube Shape | Flat |
| Shrink Ratio | 2:1 |
| Operating Temperature Range | -67 - 221 °F |
| Operating Temperature Range | -55 - 105 °C |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue