| Quantity | Unit price |
|---|---|
| 1 - 9 | $28.50 |
| 10 + | $24.90 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Grip Range | 11.5 mm |
|---|---|
| Grip Range | 0.453 in |
| Handle Length | 80.0 mm |
| Handle Length | 3.15 in |
| Maximum Grip | 11.5 mm |
| Maximum Grip | 0.453 in |
| Colour | Natural |
| Finish | Chrome Plated |
| Handle Type | T-Handle, Key Operated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue