| Quantity | Unit price |
|---|---|
| 1 - 9 | $6.70 |
| 10 + | $5.90 |
| Head Height | 0.61 in |
|---|---|
| Head Height | 15.5 mm |
| Housing Height | 0.531 in |
| Housing Height | 13.5 mm |
| Colour | Black |
| Finish | Black Powder Coated |
| Handle Type | Wing Knob Handle |
| Includes | Cam Sold Separately |
| Latch Material | Die Cast Zinc Alloy |
| Latch Style | Mini Quarter-Turn Latch |
| Mounting Orientation | Universal |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue