| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.9933 |
| 500 - 3499 | $0.7095 |
| 3500 - 17499 | $0.4052 |
| 17500 + | $0.3647 |
| Inside Diameter | 6.4 mm |
|---|---|
| Inside Diameter | 0.250 in |
| Overall Diameter | 15.9 mm |
| Overall Diameter | 0.625 in |
| Overall Height | 11.1 mm |
| Overall Height | 0.438 in |
| Panel Thickness | 4.8 mm |
| Panel Thickness | 0.188 in |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue