Quantity | Unit price |
---|---|
1 - 24 | $6.8133 |
25 - 249 | $3.326 |
250 - 499 | $1.6653 |
500 - 1499 | $1.0602 |
1500 - 2999 | $0.6053 |
3000 - 4999 | $0.5753 |
5000 + | $0.5451 |
Compatible Hole Diameter | 27 mm |
---|---|
Compatible Hole Diameter | 1.063 in |
Hole Diameter | 27 mm |
Hole Diameter | 1.063 in |
Inside Diameter | 19.1 mm |
Inside Diameter | 0.750 in |
Overall Diameter | 34.9 mm |
Overall Diameter | 1.375 in |
Overall Height | 9.5 mm |
Overall Height | 0.375 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Colour | Black |
Full Material | Styrene Butadiene Rubber |
Material | SBR |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue