| Quantity | Unit price |
|---|---|
| 1 - 49 | $5.1109 |
| 50 - 999 | $2.5139 |
| 1000 - 1749 | $1.2553 |
| 1750 - 3499 | $0.7981 |
| 3500 - 6999 | $0.571 |
| 7000 - 20999 | $0.4572 |
| 21000 + | $0.4334 |
| Compatible Hole Diameter | 12.7 mm |
|---|---|
| Compatible Hole Diameter | 0.500 in |
| Hole Diameter | 12.7 mm |
| Hole Diameter | 0.500 in |
| Inside Diameter | 0.375 in |
| Inside Diameter | 9.5 mm |
| Overall Diameter | 0.625 in |
| Overall Diameter | 15.9 mm |
| Overall Height | 10.3 mm |
| Overall Height | 0.406 in |
| Panel Thickness | 3.2 mm |
| Panel Thickness | 0.125 in |
| Colour | Black |
| Full Material | Styrene Butadiene Rubber |
| Material | SBR |
| Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue