| Quantity | Unit price |
|---|---|
| 1 - 9 | $501.40 |
| 10 - 24 | $246.30 |
| 25 + | $225.70 |
| Compatible Panel Thickness Range | 0.188 - 0.250 in |
|---|---|
| Compatible Panel Thickness Range | 4.8 - 6.4 mm |
| Maximum Compatible Panel Thickness | 6.4 mm |
| Maximum Compatible Panel Thickness | 0.250 in |
| Minimum Compatible Panel Thickness | 4.8 mm |
| Minimum Compatible Panel Thickness | 0.188 in |
| Overall Height | 4.8 mm |
| Overall Height | 0.188 in |
| Roll Length | 30.5 m |
| Roll Length | 100.0 ft |
| Colour | Natural |
| Full Material | Nylon |
| Material | Nylon |
| Material Flammability Standard | UL94 HB |
| Package Quantity | 1 |
| Shape | Serrated |
| Type | Continuous Grommet |
| Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue