| Quantity | Unit price |
|---|---|
| 1 - 9 | $92.50 |
| 10 - 24 | $50.00 |
| 25 + | $47.50 |
| Compatible Panel Thickness Range | 0.026 - 0.036 in |
|---|---|
| Compatible Panel Thickness Range | 0.7 - 0.9 mm |
| Maximum Compatible Panel Thickness | 0.036 in |
| Maximum Compatible Panel Thickness | 0.9 mm |
| Minimum Compatible Panel Thickness | 0.026 in |
| Minimum Compatible Panel Thickness | 0.7 mm |
| Overall Height | 3.2 mm |
| Overall Height | 0.125 in |
| Roll Length | 100.0 ft |
| Roll Length | 30.5 m |
| Colour | Natural |
| Full Material | Nylon |
| Material | Nylon |
| Material Flammability Standard | UL94 HB |
| Package Quantity | 1 |
| Type | Continuous Grommet |
| Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue