Grommet Sleeves provide extra support and protection for cables and wires that are passing through panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Panel Thickness | Inside Diameter | View | |
|---|---|---|---|---|---|---|
| RGS2-12462 | $0.8319 - $1.8534 | Request the lead time here |
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
0.375 in
9.5 mm
|
|
| $0.9705 - $2.1597 | 585 In stock |
0.500 in
12.7 mm
|
0.031 in
0.8 mm
|
0.381 in
9.7 mm
|
||
| GRS1037091A | $0.6497 - $1.0107 | 1080 In stock |
|
0.094 in
2.4 mm
|
0.250 in
6.4 mm
|
|
| $0.944 - $2.1039 | 3856 In stock |
0.343 in
8.7 mm
|
0.062 in
1.6 mm
|
0.200 in
5.1 mm
|
||
| GRS1030151A | $0.5672 - $1.2605 | 10067 In stock |
|
0.156 in
4 mm
|
0.240 in
6.1 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue