| Quantity | Unit price |
|---|---|
| 10 - 49 | $6.9794 |
| 50 - 249 | $6.2814 |
| 250 + | $5.6532 |
| Hole Diameter | 0.875 in |
|---|---|
| Hole Diameter | 22.2 mm |
| Inside Length | 4.562 in |
| Inside Length | 115.9 mm |
| Colour | Black |
| Full Material | Polyvinyl Chloride |
| Grip Type | Round Grip |
| Handle Shape | Round |
| Material | Vinyl |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue