Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $2.1516 - $4.9826 | Request the lead time here |
1.500 in
38.1 mm
|
3.625 in
92.1 mm
|
||
| $2.4678 - $5.7149 | Request the lead time here |
1.500 in
38.1 mm
|
3.825 in
97.2 mm
|
||
| $3.4022 - $7.8786 | 71 In stock |
1.500 in
38.1 mm
|
4.000 in
101.6 mm
|
||
| $4.5762 - $10.5977 | Request the lead time here |
1.500 in
38.1 mm
|
4.187 in
106.3 mm
|
||
| $7.643 - $17.6996 | Request the lead time here |
1.500 in
38.1 mm
|
4.375 in
111.1 mm
|
||
| $9.4397 - $21.8604 | Request the lead time here |
1.500 in
38.1 mm
|
4.750 in
120.7 mm
|
||
| $0.1919 - $1.1109 | Request the lead time here |
1.500 in
38.1 mm
|
0.523 in
13.3 mm
|
||
| $0.1541 - $0.8925 | Request the lead time here |
1.000 in
25.4 mm
|
0.531 in
13.5 mm
|
||
| $0.125 - $0.7233 | 5000 In stock |
0.500 in
12.7 mm
|
0.562 in
14.3 mm
|
||
| $0.2225 - $1.2882 | 2580 In stock |
1.500 in
38.1 mm
|
0.587 in
14.9 mm
|
||
| $0.2541 - $1.4708 | Request the lead time here |
1.000 in
25.4 mm
|
0.600 in
15.2 mm
|
||
| $0.1494 - $0.8648 | 6628 In stock |
0.500 in
12.7 mm
|
0.640 in
16.3 mm
|
||
| $0.2588 - $1.4985 | Request the lead time here |
1.500 in
38.1 mm
|
0.665 in
16.9 mm
|
||
| $0.2162 - $1.2515 | Request the lead time here |
1.000 in
25.4 mm
|
0.687 in
17.4 mm
|
||
| $0.1451 - $0.8397 | 4800 In stock |
0.500 in
12.7 mm
|
0.625 in
15.9 mm
|
||
| $0.2447 - $1.4162 | Request the lead time here |
1.500 in
38.1 mm
|
0.640 in
16.3 mm
|
||
| $0.1791 - $1.0365 | 3000 In stock |
1.000 in
25.4 mm
|
0.665 in
16.9 mm
|
||
| $0.1682 - $0.9731 | 13115 In stock |
0.500 in
12.7 mm
|
0.750 in
19.1 mm
|
||
| $0.3306 - $1.9139 | Request the lead time here |
1.500 in
38.1 mm
|
0.812 in
20.6 mm
|
||
| $0.2852 - $1.6506 | Request the lead time here |
1.000 in
25.4 mm
|
0.985 in
25 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue