Menu Search

Flexible End Caps - High Temp

In stock

Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.

High and low temperature options are available.

  • Materials: Polyvinyl Chloride (PVC) 140F (60C) and 425F (218C)
  • Colours: Black and Yellow
  • Hardness: Durameter (Shore A) 85 +/-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
281 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.0851 - $0.4934 Request the lead time here
$0.0791 - $0.4583 7636 In stock
$0.0788 - $0.4557 8292 In stock
0.500 in
0.125 in
$0.1163 - $0.6732 4000 In stock
0.500 in
0.234 in
$0.146 - $0.845 Request the lead time here
1.500 in
0.240 in
$0.101 - $0.5846 Request the lead time here
1.000 in
0.180 in
$0.1089 - $0.6302 1254 In stock
0.500 in
0.290 in
$0.1355 - $0.7842 Request the lead time here
1.500 in
0.207 in
$0.1223 - $0.7082 10012 In stock
1.000 in
0.218 in
$0.0944 - $0.5471 4700 In stock
0.500 in
0.360 in
$0.1841 - $1.0652 5070 In stock
0.500 in
0.460 in
$0.1041 - $0.6033 Request the lead time here
0.500 in
0.281 in
$0.1973 - $1.1423 Request the lead time here
1.000 in
0.490 in
$0.1781 - $1.0313 106 In stock
1.500 in
0.360 in
$0.1532 - $0.8871 Request the lead time here
1.000 in
0.523 in
$0.1919 - $1.1109 Request the lead time here
1.500 in
0.523 in
$0.1541 - $0.8925 Request the lead time here
1.000 in
0.531 in
$0.125 - $0.7233 5000 In stock
0.500 in
0.562 in
$0.2225 - $1.2882 2580 In stock
1.500 in
0.587 in
$0.2541 - $1.4708 Request the lead time here
1.000 in
0.600 in
  • of 15
Flexible Cap - Inside Diameter - 2.8 mm | 0.109 in ; Inside Height - 12.7 mm | 0.500 in ;

DM0110-1/2C

Price Range
$0.4934 - $0.0851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Full Material
    Polyvinyl Chloride
  • Material
    PVC
Round End Cap 2.0 mm 12.7 mm PVC Yellow

DM0080-1/2B

Price Range
$0.4583 - $0.0791

Stock Levels
7636 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Flexible Polyvinyl Chloride
  • Material
    PVC
Standard Flexible End Cap - ; ; Yellow

DM0125-1/2D

Price Range
$0.4557 - $0.0788

Stock Levels
8292 In stock
Attributes
  • Inside Diameter
    0.125 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0234-1/2D

Price Range
$0.6732 - $0.1163

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    0.234 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0240-1-1/2C

Price Range
$0.845 - $0.146

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.240 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0180-1C

Price Range
$0.5846 - $0.101

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.180 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0290-1/2B

Price Range
$0.6302 - $0.1089

Stock Levels
1254 In stock
Attributes
  • Inside Diameter
    0.290 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0207-1-1/2C

Price Range
$0.7842 - $0.1355

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.207 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0218-1B

Price Range
$0.7082 - $0.1223

Stock Levels
10012 In stock
Attributes
  • Inside Diameter
    0.218 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0360-1/2B

Price Range
$0.5471 - $0.0944

Stock Levels
4700 In stock
Attributes
  • Inside Diameter
    0.360 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0460-1/2B

Price Range
$1.0652 - $0.1841

Stock Levels
5070 In stock
Attributes
  • Inside Diameter
    0.460 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0281-1/2D

Price Range
$0.6033 - $0.1041

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.281 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0490-1B

Price Range
$1.1423 - $0.1973

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.490 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0360-1-1/2B

Price Range
$1.0313 - $0.1781

Stock Levels
106 In stock
Attributes
  • Inside Diameter
    0.360 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0523-1B

Price Range
$0.8871 - $0.1532

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.523 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0523-1-1/2B

Price Range
$1.1109 - $0.1919

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.523 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0531-1C

Price Range
$0.8925 - $0.1541

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.531 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0562-1/2F

Price Range
$0.7233 - $0.125

Stock Levels
5000 In stock
Attributes
  • Inside Diameter
    0.562 in
  • Inside Height
    0.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0587-1-1/2B

Price Range
$1.2882 - $0.2225

Stock Levels
2580 In stock
Attributes
  • Inside Diameter
    0.587 in
  • Inside Height
    1.500 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit
Standard Flexible End Cap - ; ; Yellow

DM0600-1B

Price Range
$1.4708 - $0.2541

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    0.600 in
  • Inside Height
    1.000 in
  • Maximum Temperature
    425 °F
  • Colour
    Yellow
  • Fitting Style
    Push Fit