Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $9.4397 - $21.8604 | Request the lead time here |
1.500 in
38.1 mm
|
4.750 in
120.7 mm
|
||
| $10.1105 - $23.4141 | Request the lead time here |
1.500 in
38.1 mm
|
5.187 in
131.7 mm
|
||
| $10.4699 - $24.246 | 20 In stock |
1.500 in
38.1 mm
|
5.500 in
139.7 mm
|
||
| $10.9251 - $25.3002 | Request the lead time here |
1.500 in
38.1 mm
|
6.000 in
152.4 mm
|
||
| $11.4522 - $26.5211 | Request the lead time here |
1.500 in
38.1 mm
|
6.500 in
165.1 mm
|
||
| $11.4764 - $26.5766 | 17 In stock |
1.500 in
38.1 mm
|
7.000 in
177.8 mm
|
||
| $12.147 - $28.1298 | Request the lead time here |
1.500 in
38.1 mm
|
7.500 in
190.5 mm
|
||
| $15.597 - $36.1194 | 19 In stock |
1.500 in
38.1 mm
|
8.000 in
203.2 mm
|
||
| $1.5383 - $3.5622 | Request the lead time here |
1.500 in
38.1 mm
|
2.687 in
68.2 mm
|
||
| $1.4952 - $3.4623 | Request the lead time here |
1.000 in
25.4 mm
|
2.750 in
69.9 mm
|
||
| $1.3322 - $3.0849 | Request the lead time here |
0.500 in
12.7 mm
|
3.000 in
76.2 mm
|
||
| $1.6316 - $3.7785 | Request the lead time here |
1.000 in
25.4 mm
|
3.125 in
79.4 mm
|
||
| $2.2713 - $5.2598 | 149 In stock |
1.000 in
25.4 mm
|
3.375 in
85.7 mm
|
||
| $4.5762 - $10.5977 | Request the lead time here |
1.000 in
25.4 mm
|
5.187 in
131.7 mm
|
||
| $6.4928 - $15.036 | Request the lead time here |
1.000 in
25.4 mm
|
5.500 in
139.7 mm
|
||
| $8.1459 - $18.8642 | Request the lead time here |
1.000 in
25.4 mm
|
7.000 in
177.8 mm
|
||
| $8.769 - $20.3072 | Request the lead time here |
1.000 in
25.4 mm
|
7.500 in
190.5 mm
|
||
| $14.0877 - $32.6241 | Request the lead time here |
1.000 in
25.4 mm
|
8.000 in
203.2 mm
|
||
| $0.7022 - $4.0649 | 209 In stock |
1.000 in
25.4 mm
|
1.750 in
44.5 mm
|
||
| $1.4496 - $3.357 | 165 In stock |
1.500 in
38.1 mm
|
2.625 in
66.7 mm