Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.1154 - $0.6678 | Request the lead time here |
0.500 in
12.7 mm
|
0.531 in
13.5 mm
|
||
| $0.2079 - $1.203 | Request the lead time here |
1.500 in
38.1 mm
|
0.544 in
13.8 mm
|
||
| $0.1755 - $1.0161 | 1531 In stock |
1.000 in
25.4 mm
|
0.562 in
14.3 mm
|
||
| $0.2088 - $1.2084 | 8133 In stock |
0.500 in
12.7 mm
|
0.600 in
15.2 mm
|
||
| $0.2322 - $1.3445 | Request the lead time here |
1.500 in
38.1 mm
|
0.625 in
15.9 mm
|
||
| $0.2136 - $1.2363 | Request the lead time here |
1.000 in
25.4 mm
|
0.640 in
16.3 mm
|
||
| $0.1515 - $0.8772 | 7797 In stock |
0.500 in
12.7 mm
|
0.687 in
17.4 mm
|
||
| $0.2972 - $1.7205 | Request the lead time here |
1.500 in
38.1 mm
|
0.750 in
19.1 mm
|
||
| $0.453 - $2.6219 | 153 In stock |
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
||
| $0.4002 - $2.3166 | Request the lead time here |
1.000 in
25.4 mm
|
1.062 in
27 mm
|
||
| $0.2276 - $1.3176 | Request the lead time here |
1.500 in
38.1 mm
|
0.600 in
15.2 mm
|
||
| $0.1505 - $0.8711 | Request the lead time here |
0.500 in
12.7 mm
|
0.665 in
16.9 mm
|
||
| $0.2684 - $1.554 | Request the lead time here |
1.500 in
38.1 mm
|
0.687 in
17.4 mm
|
||
| $0.2366 - $1.3688 | Request the lead time here |
1.000 in
25.4 mm
|
0.750 in
19.1 mm
|
||
| $0.326 - $1.8869 | Request the lead time here |
0.500 in
12.7 mm
|
1.090 in
27.7 mm
|
||
| $0.5439 - $3.1491 | Request the lead time here |
1.500 in
38.1 mm
|
1.125 in
28.6 mm
|
||
| $0.5151 - $2.9826 | Request the lead time here |
1.000 in
25.4 mm
|
1.187 in
30.1 mm
|
||
| $0.4554 - $2.6363 | Request the lead time here |
0.500 in
12.7 mm
|
1.312 in
33.3 mm
|
||
| $0.7884 - $4.5644 | 10 In stock |
1.500 in
38.1 mm
|
1.375 in
34.9 mm
|
||
| $0.6398 - $3.7041 | Request the lead time here |
1.000 in
25.4 mm
|
1.437 in
36.5 mm