Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flexible End Cap that is suitable for masking applications, such as anodizing, blasting, e-coating, powder coating, plating and general paint lines including wet paint processes. This cost-effective component has excellent chemical resistance and is an economic solution for one-time uses.
High and low temperature options are available.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Diameter | View | |
|---|---|---|---|---|---|
| $0.1337 - $0.7734 | Request the lead time here |
1.500 in
38.1 mm
|
0.187 in
4.7 mm
|
||
| $0.1119 - $0.648 | Request the lead time here |
1.000 in
25.4 mm
|
0.203 in
5.2 mm
|
||
| $0.1059 - $0.6132 | Request the lead time here |
0.500 in
12.7 mm
|
0.218 in
5.5 mm
|
||
| $0.1614 - $0.9345 | Request the lead time here |
1.500 in
38.1 mm
|
0.224 in
5.7 mm
|
||
| $0.0918 - $0.5318 | Request the lead time here |
1.000 in
25.4 mm
|
0.080 in
2 mm
|
||
| $0.0924 - $0.5354 | Request the lead time here |
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||
| $0.0851 - $0.4934 | Request the lead time here |
0.500 in
12.7 mm
|
0.148 in
3.8 mm
|
||
| $0.1296 - $0.7502 | Request the lead time here |
1.500 in
38.1 mm
|
0.156 in
4 mm
|
||
| $0.0936 - $0.5417 | Request the lead time here |
1.000 in
25.4 mm
|
0.172 in
4.4 mm
|
||
| $0.0837 - $0.4844 | Request the lead time here |
0.500 in
12.7 mm
|
0.250 in
6.4 mm
|
||
| $0.1817 - $1.0518 | Request the lead time here |
1.500 in
38.1 mm
|
0.281 in
7.1 mm
|
||
| $0.1238 - $0.7161 | Request the lead time here |
1.500 in
38.1 mm
|
0.180 in
4.6 mm
|
||
| $0.1023 - $0.5925 | Request the lead time here |
1.000 in
25.4 mm
|
0.187 in
4.7 mm
|
||
| $0.0815 - $0.4709 | Request the lead time here |
0.500 in
12.7 mm
|
0.207 in
5.3 mm
|
||
| $0.1485 - $0.8594 | Request the lead time here |
1.500 in
38.1 mm
|
0.218 in
5.5 mm
|
||
| $0.1649 - $0.9542 | Request the lead time here |
1.000 in
25.4 mm
|
0.224 in
5.7 mm
|
||
| $0.1163 - $0.6732 | 4000 In stock |
0.500 in
12.7 mm
|
0.234 in
5.9 mm
|
||
| $0.1172 - $0.6785 | Request the lead time here |
1.000 in
25.4 mm
|
0.250 in
6.4 mm
|
||
| $0.1089 - $0.6302 | 1254 In stock |
0.500 in
12.7 mm
|
0.290 in
7.4 mm
|
||
| $0.1584 - $0.9167 | Request the lead time here |
1.500 in
38.1 mm
|
0.304 in
7.7 mm