Menu Search

Flexible End Caps - Acid Resistance

In stock

Flexible End Caps are made from flexible material that is able to stretch on to larger diameters for a snug fit. They provide protection to threads and non-threaded tips.

The cap features a hanging tab, which allows them to be used with wire hooks. They are an ideal solution for masking applications. The caps also benefit from acid resistance.

  • Material: Thermoplastic Elastomer (TPE) and Thermoplastic Rubber (TPR)
  • Color: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
27 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Diameter View
$0.4494 - $2.8083 10253 In stock
$0.7037 - $4.3928 2500 In stock
$1.0059 - $6.2997 5042 In stock
$1.5249 - $3.8136 900 In stock
$0.3293 - $2.0579 32725 In stock
$0.398 - $2.4869 10390 In stock
$0.6114 - $1.5284 Request the lead time here
  • of 2
Flexible End Cap - Inside Diameter - 9 mm | 0.354 in ; Inside Height - 25 mm | 0.984 in ; Temperature Range - 95 °C | 203 °F

12204B

Price Range
$2.8083 - $0.4494

Stock Levels
10253 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap - Inside Diameter - 16 mm | 0.630 in ; Inside Height - 28 mm | 1.102 in ; Temperature Range - 95 °C | 203 °F

12211B

Price Range
$4.3928 - $0.7037

Stock Levels
2500 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap - Inside Diameter - 22 mm | 0.866 in ; Inside Height - 34 mm | 1.339 in ; Temperature Range - 95 °C | 203 °F

12217B

Price Range
$6.2997 - $1.0059

Stock Levels
5042 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap - Inside Diameter - 27 mm | 1.063 in ; Inside Height - 33.5 mm | 1.319 in ; Temperature Range - 95 °C | 203 °F

12222B

Price Range
$3.8136 - $1.5249

Stock Levels
900 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Material
    TPE
Flexible End Cap Inside Diameter - 7 mm | 0.276 in ; Inside Height - 24 mm | 0.945 in ; TPE/TPV - PIR ; Black

1287248

Price Range
$2.0579 - $0.3293

Stock Levels
32725 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV - PIR
  • Type
    2
Flexible End Cap Inside Diameter - 13 mm | 0.512 in ; Inside Height - 29 mm | 1.142 in ; TPE/TPV - PIR ; Black

1341981

Price Range
$2.4869 - $0.398

Stock Levels
10390 In stock
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV - PIR
  • Type
    2
Flexible End Cap Inside Diameter - 30 mm | 1.181 in ; Inside Height - 34.5 mm | 1.358 in ; TPE/TPV - PIR ; Black

1287243

Price Range
$1.5284 - $0.6114

Stock Levels
Request the lead time here
Attributes
  • Maximum Temperature
    203 °F
  • Colour
    Black
  • Full Material
    TPE/TPV
  • Material
    TPE/TPV - PIR
  • Type
    2