Menu Search

Flat Cable Clamp - Snap In, Top Lock, Mini

In stock

Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The clamp's small size enables use in confined locations where larger clamps might not be practical. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: Nylon
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$0.1848 - $0.2099 29000 In stock
Flat Cable Clip - Maximum Panel Thickness - 1.2 mm | 0.047 in

FCCE-9-01

Price Range
$0.2099 - $0.1848

Stock Levels
29000 In stock
Attributes
  • Base Width
    0.52 in
  • Inside Width
    0.272 in
  • Maximum Panel Thickness
    0.047 in
  • Minimum Panel Thickness
    0.039 in
  • Panel Thickness Range
    0.039 - 0.047 in