| Quantity | Unit price |
|---|---|
| 1000 - 9999 | $0.9309 |
| 10000 - 24999 | $0.677 |
| 25000 + | $0.6207 |
| Base Length | 26.9 mm |
|---|---|
| Base Length | 1.060 in |
| Clamp Arm Length | 0.880 in |
| Clamp Arm Length | 22.4 mm |
| Inside Height | 6.4 mm |
| Inside Height | 0.250 in |
| Adhesive Type | Acrylic |
| Base Material | Acrylic Based Adhesive |
| Colour | White |
| Material | PPE;PS |
| Material Flammability Standard | UL94 V-1 |
| Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue