Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Colour | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2165 - $1.2533 | 33000 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.1083 - $0.6275 | 6978 In stock |
UNF Threads
|
Natural
|
|
1.330 in
33.8 mm
|
|
|
||
| $0.7523 - $4.3548 | 1838 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0719 - $0.4161 | Request the lead time here |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.1049 - $0.6062 | Request the lead time here |
UNF Threads
|
Natural
|
|
1.020 in
25.9 mm
|
|
|
||
| $0.1287 - $0.7451 | 1135 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0524 - $0.3024 | 6697 In stock |
UNF Threads
|
Orange
|
|
0.590 in
15 mm
|
|
|
||
| $0.0636 - $0.3681 | 19698 In stock |
UNF Threads
|
Natural
|
|
0.590 in
15 mm
|
|
|
||
| ECM10A | $0.173 - $1.002 | 12000 In stock |
Metric Threads
|
Natural
|
|
|
|
|
|
| $0.0999 - $0.5777 | 12720 In stock |
UNF Threads
|
Orange
|
|
0.875 in
22.2 mm
|
|
|
||
| $0.0849 - $0.4922 | 84444 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.0636 - $0.3681 | 3780 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.1445 - $0.8364 | 23107 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.4574 - $2.6486 | 4900 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.2043 - $1.1828 | 18854 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.1209 - $0.7011 | Request the lead time here |
UNF Threads
|
Natural
|
|
1.540 in
39.1 mm
|
|
|
||
| $0.2207 - $1.2777 | 429 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| Request the lead time here |
UNF Threads
|
Orange
|
|
0.845 in
21.5 mm
|
|
|
|||
| $0.1292 - $0.7469 | 1997 In stock |
UNF Threads
|
Natural
|
|
1.700 in
43.2 mm
|
|
|
||
| $0.1209 - $0.7011 | 1587 In stock |
UNF Threads
|
Orange
|
|
1.540 in
39.1 mm