Flanged Threaded Fitting Caps provide reliable protection for threaded ends of pipes, tubes, and rod studs in industries like automotive, construction, engineering, and HVAC. Designed to prevent damage from dirt, moisture, and contaminants, these caps ensure a secure, snug fit with or without O-rings.
Easy to install or remove by hand or with automated equipment, they offer an efficient solution for thread protection during storage, handling, or transport.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Thread Standard | Colour | Compatible Thread Sizes | Height Under Flange | Inside Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1428 - $0.8274 | 1998 In stock |
UNF Threads
|
Orange
|
|
1.062 in
27 mm
|
|
|
||
| $0.3464 - $2.0051 | 450 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.2165 - $1.2533 | 350 In stock |
UNF Threads
|
Orange
|
|
0.960 in
24.4 mm
|
|
|
||
| $0.0918 - $0.5307 | 2900 In stock |
UNF Threads
|
Natural
|
|
0.688 in
17.5 mm
|
|
|
||
| $0.0816 - $0.473 | 7208 In stock |
UNF Threads
|
Natural
|
|
0.750 in
19.1 mm
|
|
|
||
| $0.0999 - $0.5777 | 20 In stock |
UNF Threads
|
Natural
|
|
0.690 in
17.5 mm
|
|
|
||
| $0.2043 - $1.1828 | 18854 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.2207 - $1.2777 | 429 In stock |
Metric Threads
|
Natural
|
|
|
|
|
||
| $0.0737 - $0.4257 | 59808 In stock |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1901 - $1.0992 | Request the lead time here |
NPT Threads
|
Natural
|
|
|
|
|
||
| $0.1083 - $0.6275 | 6978 In stock |
UNF Threads
|
Natural
|
|
1.330 in
33.8 mm
|
|
|
||
| $0.1019 - $0.5894 | 3680 In stock |
UNF Threads
|
Orange
|
|
1.280 in
32.5 mm
|
|
|
||
| $0.1049 - $0.6062 | Request the lead time here |
UNF Threads
|
Natural
|
|
1.020 in
25.9 mm
|
|
|
||
| $0.1115 - $0.6452 | 2000 In stock |
UNF Threads
|
Natural
|
|
1.410 in
35.8 mm
|
|
|
||
| $0.1287 - $0.7451 | 1135 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0918 - $0.5307 | Request the lead time here |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0791 - $0.4583 | 2000 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.2021 - $1.1691 | 811 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.4886 - $2.8286 | 600 In stock |
UNF Threads
|
Natural
|
|
|
|
|
||
| $0.0753 - $0.4358 | 18937 In stock |
UNF Threads
|
Orange
|
|
0.840 in
21.3 mm