Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.
They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | d1 | H | View | |
|---|---|---|---|---|---|---|---|
| $0.0569 - $0.0884 | 5000 In stock |
0.512 in
13.0 mm
|
Yellow
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1112 - $0.1728 | 5000 In stock |
0.717 in
18.2 mm
|
Yellow
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1065 - $0.1658 | 5000 In stock |
0.685 in
17.4 mm
|
Yellow
|
0.512 in
13.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1295 - $0.2015 | 4000 In stock |
0.835 in
21.2 mm
|
Yellow
|
0.669 in
17.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1862 - $0.2897 | 2000 In stock |
1.122 in
28.5 mm
|
Yellow
|
0.945 in
24.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2138 - $0.3324 | 1000 In stock |
1.295 in
32.9 mm
|
Yellow
|
1.142 in
29.0 mm
|
0.787 in
20.0 mm
|
||
| $0.317 - $0.4931 | Request the lead time here |
1.417 in
36.0 mm
|
Yellow
|
1.26 in
32.0 mm
|
0.866 in
22.0 mm
|
||
| $0.26 - $0.4043 | 500 In stock |
1.339 in
34.0 mm
|
Yellow
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
||
| $0.377 - $0.5864 | 500 In stock |
1.575 in
40.0 mm
|
Yellow
|
1.417 in
36.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1677 - $0.2609 | 3000 In stock |
0.992 in
25.2 mm
|
Yellow
|
0.815 in
20.7 mm
|
0.787 in
20.0 mm
|
||
| $0.0476 - $0.074 | 5000 In stock |
0.394 in
10.0 mm
|
Yellow
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0831 - $0.1293 | 5000 In stock |
0.571 in
14.5 mm
|
Yellow
|
0.433 in
11.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1343 - $0.2088 | 5000 In stock |
0.783 in
19.9 mm
|
Yellow
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
||
| $0.0453 - $0.0705 | 4000 In stock |
0.354 in
9.0 mm
|
Yellow
|
0.197 in
5.0 mm
|
0.512 in
13.0 mm
|
||
| $0.0591 - $0.092 | 5000 In stock |
0.559 in
14.2 mm
|
Yellow
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1343 - $0.2088 | 5000 In stock |
0.756 in
19.2 mm
|
Yellow
|
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
||
| $0.1479 - $0.2301 | 3000 In stock |
0.933 in
23.7 mm
|
Yellow
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1677 - $0.2609 | 1500 In stock |
1.016 in
25.8 mm
|
Yellow
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1815 - $0.2823 | 2500 In stock |
1.094 in
27.8 mm
|
Yellow
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2231 - $0.347 | 1000 In stock |
1.28 in
32.5 mm
|
Yellow
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue