Menu Search

Flanged Caps

In stock

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: LDPE
  • Colour: Natural, Orange, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Item Code Price range Availability D Colour d1 H View
$0.0615 - $0.0956 10000 In stock
0.571 in
Yellow
0.433 in
0.394 in
$0.0683 - $0.1062 5000 In stock
0.63 in
Yellow
0.472 in
0.394 in
$0.1434 - $0.2231 6000 In stock
0.913 in
Yellow
0.748 in
0.787 in
$0.1677 - $0.2609 2000 In stock
1.016 in
Yellow
0.866 in
0.787 in
$0.1677 - $0.2609 3000 In stock
0.992 in
Yellow
0.815 in
0.787 in
$0.2046 - $0.3182 1500 In stock
1.228 in
Yellow
1.024 in
0.787 in
$0.2829 - $0.44 Request the lead time here
1.488 in
Yellow
1.283 in
0.787 in
$0.1677 - $0.2609 3000 In stock
0.996 in
Yellow
0.827 in
0.787 in
$0.0591 - $0.092 5000 In stock
0.559 in
Yellow
0.394 in
0.394 in
$0.1343 - $0.2088 4500 In stock
0.756 in
Yellow
0.591 in
0.591 in
$0.1479 - $0.2301 2500 In stock
0.933 in
Yellow
0.787 in
0.787 in
$0.1815 - $0.2823 2500 In stock
1.094 in
Yellow
0.906 in
0.787 in
$0.0476 - $0.074 5000 In stock
0.394 in
Yellow
0.236 in
0.394 in
$0.0831 - $0.1293 5000 In stock
0.571 in
Yellow
0.433 in
0.591 in
$0.1343 - $0.2088 5000 In stock
0.783 in
Yellow
0.63 in
0.591 in
$0.1664 - $0.2588 3000 In stock
0.87 in
Yellow
0.701 in
1.024 in
$0.1572 - $0.2445 4000 In stock
0.858 in
Yellow
0.709 in
0.591 in
$0.20 - $0.311 2500 In stock
1.016 in
Yellow
0.89 in
1.024 in
$0.2046 - $0.3182 1000 In stock
1.22 in
Yellow
1.063 in
0.787 in
$0.4553 - $0.7082 500 In stock
1.693 in
Yellow
1.535 in
1.102 in
  • of 2
- Flange Diameter - 14.5 mm | 0.571 in; Inside Diameter 10.9 mm | 0.430 in; TPE; Yellow

20571771

Price Range
$0.0956 - $0.0615

Stock Levels
10000 In stock
Attributes
  • D
    0.571 in
  • d1
    0.433 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 16 mm | 0.630 in; Inside Diameter 11.9 mm | 0.470 in; TPE; Yellow

20571795

Price Range
$0.1062 - $0.0683

Stock Levels
5000 In stock
Attributes
  • D
    0.63 in
  • d1
    0.472 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 23.2 mm | 0.913 in; Inside Diameter 19.1 mm | 0.750 in; TPE; Yellow

20571870

Price Range
$0.2231 - $0.1434

Stock Levels
6000 In stock
Attributes
  • D
    0.913 in
  • d1
    0.748 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.8 mm | 1.016 in; Inside Diameter 22.1 mm | 0.870 in; TPE; Yellow

20571900

Price Range
$0.2609 - $0.1677

Stock Levels
2000 In stock
Attributes
  • D
    1.016 in
  • d1
    0.866 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.2 mm | 0.992 in; Inside Diameter 20.7 mm | 0.815 in; TPE; Yellow

20572075

Price Range
$0.2609 - $0.1677

Stock Levels
3000 In stock
Attributes
  • D
    0.992 in
  • d1
    0.815 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 31.2 mm | 1.228 in; Inside Diameter 25.9 mm | 1.020 in; TPE; Yellow

20572082

Price Range
$0.3182 - $0.2046

Stock Levels
1500 In stock
Attributes
  • D
    1.228 in
  • d1
    1.024 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 37.8 mm | 1.488 in; Inside Diameter 32.6 mm | 1.283 in; TPE; Yellow

20572099

Price Range
$0.44 - $0.2829

Stock Levels
Request the lead time here
Attributes
  • D
    1.488 in
  • d1
    1.283 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.3 mm | 0.996 in; Inside Diameter 21.1 mm | 0.830 in; TPE; Yellow

20571894

Price Range
$0.2609 - $0.1677

Stock Levels
3000 In stock
Attributes
  • D
    0.996 in
  • d1
    0.827 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 14.2 mm | 0.559 in; Inside Diameter 9.9 mm | 0.390 in; TPE; Yellow

20571764

Price Range
$0.092 - $0.0591

Stock Levels
5000 In stock
Attributes
  • D
    0.559 in
  • d1
    0.394 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 19.2 mm | 0.756 in; Inside Diameter 15 mm | 0.590 in; TPE; Yellow

20571825

Price Range
$0.2088 - $0.1343

Stock Levels
4500 In stock
Attributes
  • D
    0.756 in
  • d1
    0.591 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 23.7 mm | 0.933 in; Inside Diameter 20.1 mm | 0.790 in; TPE; Yellow

20571887

Price Range
$0.2301 - $0.1479

Stock Levels
2500 In stock
Attributes
  • D
    0.933 in
  • d1
    0.787 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 27.8 mm | 1.094 in; Inside Diameter 23 mm | 0.906 in; TPE; Yellow

20571924

Price Range
$0.2823 - $0.1815

Stock Levels
2500 In stock
Attributes
  • D
    1.094 in
  • d1
    0.906 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 9.9 mm | 0.390 in; Inside Diameter 6.1 mm | 0.240 in; TPE; Yellow

20571726

Price Range
$0.074 - $0.0476

Stock Levels
5000 In stock
Attributes
  • D
    0.394 in
  • d1
    0.236 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 14.5 mm | 0.571 in; Inside Diameter 10.9 mm | 0.430 in; TPE; Yellow

20571788

Price Range
$0.1293 - $0.0831

Stock Levels
5000 In stock
Attributes
  • D
    0.571 in
  • d1
    0.433 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 19.9 mm | 0.783 in; Inside Diameter 16 mm | 0.630 in; TPE; Yellow

20571832

Price Range
$0.2088 - $0.1343

Stock Levels
5000 In stock
Attributes
  • D
    0.783 in
  • d1
    0.63 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 22.1 mm | 0.870 in; Inside Diameter 17.8 mm | 0.700 in; TPE; Yellow

20571856

Price Range
$0.2588 - $0.1664

Stock Levels
3000 In stock
Attributes
  • D
    0.87 in
  • d1
    0.701 in
  • H
    1.024 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 21.8 mm | 0.858 in; Inside Diameter 18 mm | 0.710 in; TPE; Yellow

20571863

Price Range
$0.2445 - $0.1572

Stock Levels
4000 In stock
Attributes
  • D
    0.858 in
  • d1
    0.709 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.8 mm | 1.015 in; Inside Diameter 22.6 mm | 0.889 in; TPE; Yellow

20571917

Price Range
$0.311 - $0.20

Stock Levels
2500 In stock
Attributes
  • D
    1.016 in
  • d1
    0.89 in
  • H
    1.024 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 31 mm | 1.220 in; Inside Diameter 26.9 mm | 1.060 in; TPE; Yellow

20571962

Price Range
$0.3182 - $0.2046

Stock Levels
1000 In stock
Attributes
  • D
    1.22 in
  • d1
    1.063 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 43.4 mm | 1.709 in; Inside Diameter 40 mm | 1.575 in; TPE; Yellow

20572020

Price Range
$0.7082 - $0.4553

Stock Levels
500 In stock
Attributes
  • D
    1.693 in
  • d1
    1.535 in
  • H
    1.102 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow