Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.
They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Colour | d1 | H | View | |
|---|---|---|---|---|---|---|---|
| $0.1434 - $0.2231 | 6000 In stock |
0.913 in
23.2 mm
|
Yellow
|
0.748 in
19.0 mm
|
0.787 in
20.0 mm
|
||
| $0.377 - $0.5864 | Request the lead time here |
1.575 in
40.0 mm
|
Yellow
|
1.417 in
36.0 mm
|
0.984 in
25.0 mm
|
||
| $0.1677 - $0.2609 | 3000 In stock |
0.992 in
25.2 mm
|
Yellow
|
0.815 in
20.7 mm
|
0.787 in
20.0 mm
|
||
| $0.20 - $0.311 | 2500 In stock |
1.016 in
25.8 mm
|
Yellow
|
0.89 in
22.6 mm
|
1.024 in
26.0 mm
|
||
| $0.2046 - $0.3182 | 1000 In stock |
1.22 in
31.0 mm
|
Yellow
|
1.063 in
27.0 mm
|
0.787 in
20.0 mm
|
||
| $0.4553 - $0.7082 | 500 In stock |
1.693 in
43.0 mm
|
Yellow
|
1.535 in
39.0 mm
|
1.102 in
28.0 mm
|
||
| $0.0683 - $0.1062 | 5000 In stock |
0.661 in
16.8 mm
|
Yellow
|
0.5 in
12.7 mm
|
0.394 in
10.0 mm
|
||
| $0.2046 - $0.3182 | 1500 In stock |
1.228 in
31.2 mm
|
Yellow
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2829 - $0.44 | Request the lead time here |
1.488 in
37.8 mm
|
Yellow
|
1.283 in
32.6 mm
|
0.787 in
20.0 mm
|
||
| $0.2231 - $0.347 | 1000 In stock |
1.28 in
32.5 mm
|
Yellow
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
||
| $0.0546 - $0.0849 | 5000 In stock |
0.465 in
11.8 mm
|
Yellow
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0615 - $0.0956 | 10000 In stock |
0.571 in
14.5 mm
|
Yellow
|
0.433 in
11.0 mm
|
0.394 in
10.0 mm
|
||
| $0.0683 - $0.1062 | 5000 In stock |
0.63 in
16.0 mm
|
Yellow
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| $0.1677 - $0.2609 | 3000 In stock |
0.996 in
25.3 mm
|
Yellow
|
0.827 in
21.0 mm
|
0.787 in
20.0 mm
|
||
| $0.2091 - $0.3254 | 1500 In stock |
1.181 in
30.0 mm
|
Yellow
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1908 - $0.2967 | 1500 In stock |
1.138 in
28.9 mm
|
Yellow
|
0.984 in
25.0 mm
|
0.787 in
20.0 mm
|
||
| $0.1065 - $0.1658 | 5000 In stock |
0.795 in
20.2 mm
|
Yellow
|
0.618 in
15.7 mm
|
0.472 in
12.0 mm
|
||
| $0.5151 - $0.8013 | 500 In stock |
1.732 in
44.0 mm
|
Yellow
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
||
| $0.05 - $0.0777 | 5000 In stock |
0.531 in
13.5 mm
|
Yellow
|
0.366 in
9.3 mm
|
0.394 in
10.0 mm
|
||
| $0.0476 - $0.074 | 5000 In stock |
0.394 in
10.0 mm
|
Yellow
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue