Menu Search

Flanged Caps

In stock

Flanged Caps are designed to cover and protect the threads of tube, pipe or rod studs. Used in the automotive, construction, engineering and air conditioning industries.

They are used to protect from damage, dirt, moisture and other contaminants. Easy to install and remove with automated equipment or by hand, providing a snug and secure fit.

  • Material: LDPE
  • Colour: Natural, Orange, Red

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Item Code Price range Availability D Colour d1 H View
$0.1862 - $0.2897 2000 In stock
1.122 in
Yellow
0.945 in
0.787 in
$0.2138 - $0.3324 1000 In stock
1.295 in
Yellow
1.142 in
0.787 in
$0.317 - $0.4931 Request the lead time here
1.417 in
Yellow
1.26 in
0.866 in
$0.26 - $0.4043 500 In stock
1.339 in
Yellow
1.181 in
0.787 in
$0.1065 - $0.1658 5000 In stock
0.795 in
Yellow
0.618 in
0.472 in
$0.1677 - $0.2609 2000 In stock
1.016 in
Yellow
0.866 in
0.787 in
$0.1815 - $0.2823 2500 In stock
1.094 in
Yellow
0.906 in
0.787 in
$0.0476 - $0.074 5000 In stock
0.394 in
Yellow
0.236 in
0.394 in
$0.0831 - $0.1293 5000 In stock
0.571 in
Yellow
0.433 in
0.591 in
$0.1343 - $0.2088 5000 In stock
0.783 in
Yellow
0.63 in
0.591 in
$0.1664 - $0.2588 3000 In stock
0.87 in
Yellow
0.701 in
1.024 in
$0.1572 - $0.2445 4000 In stock
0.858 in
Yellow
0.709 in
0.591 in
$0.20 - $0.311 2500 In stock
1.016 in
Yellow
0.89 in
1.024 in
$0.1908 - $0.2967 1500 In stock
1.138 in
Yellow
0.984 in
0.787 in
$0.377 - $0.5864 Request the lead time here
1.575 in
Yellow
1.417 in
0.984 in
$0.1677 - $0.2609 3000 In stock
0.992 in
Yellow
0.815 in
0.787 in
$0.0546 - $0.0849 5000 In stock
0.465 in
Yellow
0.315 in
0.394 in
$0.2046 - $0.3182 1000 In stock
1.22 in
Yellow
1.063 in
0.787 in
$0.4553 - $0.7082 500 In stock
1.693 in
Yellow
1.535 in
1.102 in
  • of 2
- Flange Diameter - 28.5 mm | 1.122 in; Inside Diameter 23.9 mm | 0.940 in; TPE; Yellow

20571931

Price Range
$0.2897 - $0.1862

Stock Levels
2000 In stock
Attributes
  • D
    1.122 in
  • d1
    0.945 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 32.9 mm | 1.295 in; Inside Diameter 29 mm | 1.140 in; TPE; Yellow

20571986

Price Range
$0.3324 - $0.2138

Stock Levels
1000 In stock
Attributes
  • D
    1.295 in
  • d1
    1.142 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 36.4 mm | 1.433 in; Inside Diameter 32.6 mm | 1.283 in; TPE; Yellow

20572006

Price Range
$0.4931 - $0.317

Stock Levels
Request the lead time here
Attributes
  • D
    1.417 in
  • d1
    1.26 in
  • H
    0.866 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 34.2 mm | 1.346 in; Inside Diameter 29.7 mm | 1.169 in; TPE; Yellow

20571993

Price Range
$0.4043 - $0.26

Stock Levels
500 In stock
Attributes
  • D
    1.339 in
  • d1
    1.181 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 20.2 mm | 0.795 in; Inside Diameter 15.7 mm | 0.618 in; TPE; Yellow

20572068

Price Range
$0.1658 - $0.1065

Stock Levels
5000 In stock
Attributes
  • D
    0.795 in
  • d1
    0.618 in
  • H
    0.472 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.8 mm | 1.016 in; Inside Diameter 22.1 mm | 0.870 in; TPE; Yellow

20571900

Price Range
$0.2609 - $0.1677

Stock Levels
2000 In stock
Attributes
  • D
    1.016 in
  • d1
    0.866 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 27.8 mm | 1.094 in; Inside Diameter 23 mm | 0.906 in; TPE; Yellow

20571924

Price Range
$0.2823 - $0.1815

Stock Levels
2500 In stock
Attributes
  • D
    1.094 in
  • d1
    0.906 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 9.9 mm | 0.390 in; Inside Diameter 6.1 mm | 0.240 in; TPE; Yellow

20571726

Price Range
$0.074 - $0.0476

Stock Levels
5000 In stock
Attributes
  • D
    0.394 in
  • d1
    0.236 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 14.5 mm | 0.571 in; Inside Diameter 10.9 mm | 0.430 in; TPE; Yellow

20571788

Price Range
$0.1293 - $0.0831

Stock Levels
5000 In stock
Attributes
  • D
    0.571 in
  • d1
    0.433 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 19.9 mm | 0.783 in; Inside Diameter 16 mm | 0.630 in; TPE; Yellow

20571832

Price Range
$0.2088 - $0.1343

Stock Levels
5000 In stock
Attributes
  • D
    0.783 in
  • d1
    0.63 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 22.1 mm | 0.870 in; Inside Diameter 17.8 mm | 0.700 in; TPE; Yellow

20571856

Price Range
$0.2588 - $0.1664

Stock Levels
3000 In stock
Attributes
  • D
    0.87 in
  • d1
    0.701 in
  • H
    1.024 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 21.8 mm | 0.858 in; Inside Diameter 18 mm | 0.710 in; TPE; Yellow

20571863

Price Range
$0.2445 - $0.1572

Stock Levels
4000 In stock
Attributes
  • D
    0.858 in
  • d1
    0.709 in
  • H
    0.591 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.8 mm | 1.015 in; Inside Diameter 22.6 mm | 0.889 in; TPE; Yellow

20571917

Price Range
$0.311 - $0.20

Stock Levels
2500 In stock
Attributes
  • D
    1.016 in
  • d1
    0.89 in
  • H
    1.024 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 28.9 mm | 1.138 in; Inside Diameter 25 mm | 0.984 in; TPE; Yellow

20571948

Price Range
$0.2967 - $0.1908

Stock Levels
1500 In stock
Attributes
  • D
    1.138 in
  • d1
    0.984 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 39.9 mm | 1.570 in; Inside Diameter 36.1 mm | 1.420 in; TPE; Yellow

20572013

Price Range
$0.5864 - $0.377

Stock Levels
Request the lead time here
Attributes
  • D
    1.575 in
  • d1
    1.417 in
  • H
    0.984 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 25.2 mm | 0.992 in; Inside Diameter 20.7 mm | 0.815 in; TPE; Yellow

20572075

Price Range
$0.2609 - $0.1677

Stock Levels
3000 In stock
Attributes
  • D
    0.992 in
  • d1
    0.815 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 11.8 mm | 0.465 in; Inside Diameter 7.9 mm | 0.310 in; TPE; Yellow

20571740

Price Range
$0.0849 - $0.0546

Stock Levels
5000 In stock
Attributes
  • D
    0.465 in
  • d1
    0.315 in
  • H
    0.394 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 31 mm | 1.220 in; Inside Diameter 26.9 mm | 1.060 in; TPE; Yellow

20571962

Price Range
$0.3182 - $0.2046

Stock Levels
1000 In stock
Attributes
  • D
    1.22 in
  • d1
    1.063 in
  • H
    0.787 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow
- Flange Diameter - 43.4 mm | 1.709 in; Inside Diameter 40 mm | 1.575 in; TPE; Yellow

20572020

Price Range
$0.7082 - $0.4553

Stock Levels
500 In stock
Attributes
  • D
    1.693 in
  • d1
    1.535 in
  • H
    1.102 in
  • Full Material
    Thermoplastic Elastomer (SEBS)
  • Colour
    Yellow