| Quantity | Unit price |
|---|---|
| 1 - 9 | $396.7902 |
| 10 - 49 | $176.3462 |
| 50 + | $167.5311 |
| Inside Diameter | 28.000 in |
|---|---|
| Inside Diameter | 711.2 mm |
| Class Pressure Rating (All) | 300 |
| Compatible Nominal Pipe Sizes (All) | 18.000 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue