| Quantity | Unit price |
|---|---|
| 1 - 19 | $204.33 |
| 20 - 99 | $90.8082 |
| 100 + | $86.2842 |
| Inside Diameter | 20.500 in |
|---|---|
| Inside Diameter | 520.7 mm |
| Class Pressure Rating (All) | 300 |
| Compatible Nominal Pipe Sizes (All) | 12.000 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue