| Quantity | Unit price |
|---|---|
| 1 - 29 | $47.5029 |
| 30 - 149 | $21.1281 |
| 150 + | $20.0555 |
| Inside Diameter | 254 mm |
|---|---|
| Inside Diameter | 10.000 in |
| Class Pressure Rating (All) | 300 |
| Compatible Nominal Pipe Sizes (All) | 4.000 in |
| Full Material | Polyethylene |
| Specifications | ASME/ANSI B16.5, ASME/ANSI B16.47 |
| Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue