| Quantity | Unit price |
|---|---|
| 1000 - 1999 | $0.233 |
| 2000 - 4999 | $0.216 |
| 5000 - 9999 | $0.216 |
| 10000 + | $0.173 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Classification | Indicative Seal |
|---|---|
| Seal Type | Fixed Length Seal |
| Type | InnoLock |
| Locking Mechanism | Metal Locking Jaw |
| Removability | Tear-Off |
| Strap Material | PP |
| Colour | Blue |
| Tag Length | 40.0 mm |
| Tag Length | 1.575 in |
| Tag Width | 20.0 mm |
| Tag Width | 0.787 in |
| Strap Thickness | 1.1 mm |
| Strap Thickness | 0.043 in |
| Overall Length | 240.0 mm |
| Overall Length | 9.449 in |
| Special Features (All) | Fixed Loop |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue