Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
"Fixed Compression Cam Latches are a versatile, low-profile round design. Ideal for holding doors and panels shut while eliminating noises from vibration and panel movement.
The added compression allows for secure closure when IP/NEMA performance is required. It has been tested according to the DIN for vibration and shock. When the key is turned 180 degrees the cam moves to the fixing position.
It works in temperatures from -50 to +80 C.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Type | Housing Height | Head Height | Key Type | View | |
|---|---|---|---|---|---|---|---|
| $28.30 - $36.60 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
8.0 mm Hexagon Key
|
||
| $30.20 - $39.20 | Request the lead time here |
Wing Knob Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Wing Knob Key
|
||
| $28.30 - $36.60 | 126 In stock |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
8.0 mm Hexagon Key
|
||
| $28.30 - $36.60 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
8.0 mm Hexagon Key
|
||
| $30.20 - $39.20 | Request the lead time here |
Wing Knob Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Wing Knob Key
|
||
| $85.40 - $103.40 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
8.0 mm Square Key
|
||
| $85.40 - $103.40 | Request the lead time here |
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
2 x 4 mm Slot Key
|
||
| $13.70 - $19.10 | Request the lead time here |
|
|
|
|
||
| $28.30 - $36.60 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
2 x 4 mm Slot Key
|
||
| $28.30 - $36.60 | 130 In stock |
Tubular Key Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Tubular Key
|
||
| $85.40 - $103.40 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
3.0 mm Double Bit Key
|
||
| $13.40 - $20.90 | Request the lead time here |
|
|
|
|
||
| $13.40 - $20.90 | Request the lead time here |
|
|
|
|
||
| $28.30 - $36.60 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
7.0 mm Triangle Key
|
||
| $28.30 - $36.60 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
7.0 mm Triangle Key
|
||
| $28.30 - $36.60 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
3.0 mm Double Bit Key
|
||
| $28.30 - $36.60 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
2 x 4 mm Slot Key
|
||
| $28.30 - $36.60 | Request the lead time here |
Tubular Key Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
Tubular Key
|
||
| $28.30 - $36.60 | Request the lead time here |
Driver Tool Operated Handle
|
1.26 in
32.0 mm
|
0.236 in
6.0 mm
|
3.0 mm Double Bit Key
|
||
| $22.10 - $30.70 | Request the lead time here |